目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
VSS-..NPT - Locking screws NPT with external hexagon
EXMAR
Adaptors
Powered by
CAD模型選擇
{exmar/adapter/vss_npt.prj},{NB=VSS-3.8NPT 706.0720.060.30},{TYPE=VSS-3.8NPT},{MATNR=706.0720.060.30},{PN=800},{NPT=3/8},{L=20.5},{L2=12.5},{SW1=17},{KG=38}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
PN
Pressure nom.
[bar]
NPT
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
KG
Weight
[g/Pcs]
VSS-1.8NPT 706.0720.020.3...
VSS-1.8NPT
706.0720.020.30
800
1/8
15.5
9.5
12
10
VSS-1.4NPT 706.0720.040.3...
VSS-1.4NPT
706.0720.040.30
800
1/4
18.5
12.5
14
22
VSS-3.8NPT 706.0720.060.3...
VSS-3.8NPT
706.0720.060.30
800
3/8
20.5
12.5
17
38
VSS-1.2NPT 706.0720.080.3...
VSS-1.2NPT
706.0720.080.30
800
1/2
25.5
17.5
22
75
VSS-3.4NPT 706.0720.120.3...
VSS-3.4NPT
706.0720.120.30
800
3/4
29.0
19.0
27
134
VSS-1.1NPT 706.0720.160.3...
VSS-1.1NPT
706.0720.160.30
630
1
31.0
21.0
36
232
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
AD HN 50 R - Male threaded adaptor R
EXMAR
02.12.2021
5304 - MP-BW Weld-On Fitting 304SS
Brennan Industries
26.01.2021
AD A 50 NPT-R - Male adaptor NPT-R
EXMAR
02.12.2021
DIN 908 - Threaded plugs, Type AA, with gasket in aluminium
JW Winco
02.04.2024
AD HP 50 R - Screw plug R with hex-nut
EXMAR
02.12.2021
AD HP 50 NPT - Screw plug NPT with hex-nut
SERTO
11.03.2024
Model 5228 - Square head male plug (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
HSP-EXD - EXD Stop Plug Fittings – Hex Head
Flexicon
11.11.2020
AD A 50 G-R - Male adaptor G-R
EXMAR
02.12.2021
AD A 50 G-NPT - Male adaptor G-NPT
EXMAR
02.12.2021
301142 - NPTF HEX HEAD PLUG SAE 476 PORTS
FOR Fittings
06.05.2024
5406-P - External Hex Pipe Plug
Brennan Industries
28.01.2021
AD HP 50 R - Screw plug R with hex-nut
SERTO
11.03.2024
XDRV-..L/S - Non-return valves, double-sided tube connection, without nut a...
EXMAR
21.12.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表