目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XESWV-..LR/SR - Banjo elbow connectors, sealing with metal seal-edge ring
EXMAR
Connectors
Banjo connectors
Powered by
CAD模型選擇
{exmar/bodies/banjo_bodies/xeswv_lr_sr.prj},{NB=XESWV-28LR 1.1 707.2850.850.20},{TYPE=XESWV-28LR 1.1},{MATNR=707.2850.850.20},{SERIE=L},{PN=250},{D1=28},{G=1},{M1=36x2.0},{D=39.0},{L=39.5},{L2=32.0},{L3=60.0},{L4=30.5},{L5=18.0},{SW2=41},{SW3=46},{E=20.0},{KG=776}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
[mm]
M1
Thread
ⁿ/ₐ
D
Diameter
[mm]
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
L5
Length
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
XESWV-06LLR 1.8 707.2850....
XESWV-06LLR 1.8
707.2850.100.10
LL
100
6
1/8
10x1.0
14.0
15.5
10.0
21.0
10.0
8.0
14
15
4.5
36
XESWV-08LLR 1.8 707.2850....
XESWV-08LLR 1.8
707.2850.160.10
LL
100
8
1/8
12x1.0
14.0
16.5
11.0
21.0
10.0
8.0
14
15
4.5
44
XESWV-06LR 1.8 707.2850.1...
XESWV-06LR 1.8
707.2850.100.20
L
500
6
1/8
12x1.5
14.0
19.0
12.0
21.0
10.5
8.0
14
17
4.5
48
XESWV-06LR 1.4 707.2850.1...
XESWV-06LR 1.4
707.2850.110.20
L
500
6
1/4
12x1.5
18.0
19.0
12.0
30.0
14.0
12.0
19
19
6.0
48
XESWV-08LR 1.4 707.2850.1...
XESWV-08LR 1.4
707.2850.170.20
L
500
8
1/4
14x1.5
18.0
21.5
14.5
30.0
14.0
12.0
19
22
6.0
76
XESWV-10LR 1.4 707.2850.2...
XESWV-10LR 1.4
707.2850.270.20
L
500
10
1/4
16x1.5
18.0
22.5
15.5
30.0
14.0
12.0
19
22
6.0
81
XESWV-12LR 1.4 707.2850.3...
XESWV-12LR 1.4
707.2850.380.20
L
500
12
1/4
18x1.5
18.0
25.0
18.0
30.0
14.0
12.0
19
22
6.0
129
XESWV-12LR 3.8 707.2850.3...
XESWV-12LR 3.8
707.2850.390.20
L
500
12
3/8
18x1.5
21.0
25.0
18.0
34.5
16.5
12.0
22
27
7.5
130
XESWV-15LR 1.2 707.2850.5...
XESWV-15LR 1.2
707.2850.534.20
L
500
15
1/2
22x1.5
27.0
28.5
21.5
44.0
21.5
14.0
27
32
10.5
237
XESWV-18LR 1.2 707.2850.6...
XESWV-18LR 1.2
707.2850.646.20
L
400
18
1/2
26x1.5
27.0
28.5
21.5
44.0
21.5
14.0
27
32
10.5
251
XESWV-22LR 3.4 707.2850.7...
XESWV-22LR 3.4
707.2850.768.20
L
250
22
3/4
30x2.0
32.0
35.0
27.5
49.0
24.0
16.0
32
41
16.0
395
XESWV-28LR 1.1 707.2850.8...
XESWV-28LR 1.1
707.2850.850.20
L
250
28
1
36x2.0
39.0
39.5
32.0
60.0
30.5
18.0
41
46
20.0
776
XESWV-35LR 5.4 707.2850.9...
XESWV-35LR 5.4
707.2850.944.20
L
250
35
1 1/4
45x2.0
49.0
46.5
36.0
74.0
35.5
20.0
50
55
26.0
1345
XESWV-42LR 3.2 707.2850.9...
XESWV-42LR 3.2
707.2850.992.20
L
250
42
1 1/2
52x2.0
55.0
51.5
40.5
84.0
40.5
22.0
55
65
32.0
2088
XESWV-06SR 1.4 707.2850.1...
XESWV-06SR 1.4
707.2850.110.30
S
800
6
1/4
14x1.5
18.0
23.5
16.5
30.0
14.0
12.0
19
22
6.0
68
XESWV-08SR 1.4 707.2850.1...
XESWV-08SR 1.4
707.2850.170.30
S
800
8
1/4
16x1.5
18.0
23.5
16.5
30.0
14.0
12.0
19
22
6.0
81
XESWV-10SR 3.8 707.2850.2...
XESWV-10SR 3.8
707.2850.280.30
S
800
10
3/8
18x1.5
21.0
26.0
18.5
34.5
16.5
12.0
22
27
7.5
136
XESWV-12SR 3.8 707.2850.3...
XESWV-12SR 3.8
707.2850.390.30
S
630
12
3/8
20x1.5
21.0
26.0
18.5
34.5
16.5
12.0
22
27
7.5
142
XESWV-14SR 1.2 707.2850.5...
XESWV-14SR 1.2
707.2850.504.30
S
630
14
1/2
22x1.5
27.0
30.5
22.5
44.0
21.5
14.0
27
32
10.5
246
XESWV-16SR 1.2 707.2850.5...
XESWV-16SR 1.2
707.2850.566.30
S
630
16
1/2
24x1.5
27.0
30.5
22.0
44.0
21.5
14.0
27
32
10.5
245
XESWV-20SR 3.4 707.2850.7...
XESWV-20SR 3.4
707.2850.704.30
S
420
20
3/4
30x2.0
32.0
37.0
26.5
49.0
24.0
16.0
32
41
16.0
405
XESWV-25SR 1.1 707.2850.8...
XESWV-25SR 1.1
707.2850.810.30
S
420
25
1
36x2.0
39.0
43.5
31.5
60.0
30.5
18.0
41
46
20.0
805
XESWV-30SR 5.4 707.2850.9...
XESWV-30SR 5.4
707.2850.902.30
S
420
30
1 1/4
42x2.0
49.0
50.5
37.0
74.0
35.5
20.0
50
55
26.0
1389
XESWV-38SR 3.2 707.2850.9...
XESWV-38SR 3.2
707.2850.953.30
S
420
38
1 1/2
52x2.0
55.0
57.5
41.5
84.0
40.5
22.0
55
65
32.0
2264
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表