目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
EAGR - Male adaptor nipples with 60° taper
EXMAR
Hose Couplings
Powered by
CAD模型選擇
{exmar/hose_couplings/eagr.prj},{NB=EAGR-G5.8 DN16 726.6005.515},{TYPE=EAGR-G5.8 DN16},{MATNR=726.6005.515},{D2=16.0},{D3=12.0},{G=0.62500000},{L1=62.5},{L2=28.5},{SW1=24},{KG=81},{X=3},{Y=0.300},{F=0.030}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
D2
Diameter
[mm]
D3
Diameter
[mm]
G
Thread
[Inch]
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
KG
[g/Pcs]
EAGR-G1.8 DN06 726.6005.1...
EAGR-G1.8 DN06
726.6005.106
6.5
4.0
1/8
46.0
19.0
12
14
EAGR-G1.4 DN06 726.6005.1...
EAGR-G1.4 DN06
726.6005.108
6.5
4.0
1/4
50.0
23.0
14
22
EAGR-G3.8 DN06 726.6005.1...
EAGR-G3.8 DN06
726.6005.110
6.5
4.0
3/8
51.0
24.0
17
24
EAGR-G1.4 DN08 726.6005.2...
EAGR-G1.4 DN08
726.6005.208
8.0
5.0
1/4
50.0
23.0
14
33
EAGR-G3.8 DN08 726.6005.2...
EAGR-G3.8 DN08
726.6005.210
8.0
5.0
3/8
51.0
24.0
17
35
EAGR-G3.8 DN10 726.6005.3...
EAGR-G3.8 DN10
726.6005.310
9.5
7.0
3/8
54.5
24.5
17
36
EAGR-G1.2 DN10 726.6005.3...
EAGR-G1.2 DN10
726.6005.312
9.5
7.0
1/2
57.5
27.5
22
61
EAGR-G1.2 DN12 726.6005.4...
EAGR-G1.2 DN12
726.6005.412
13.0
9.5
1/2
59.5
27.5
22
66
EAGR-G5.8 DN16 726.6005.5...
EAGR-G5.8 DN16
726.6005.515
16.0
12.0
5/8
62.5
28.5
24
81
EAGR-G3.4 DN16 726.6005.5...
EAGR-G3.4 DN16
726.6005.514
16.0
12.0
3/4
64.5
30.5
27
107
EAGR-G3.4 DN19 726.6005.6...
EAGR-G3.4 DN19
726.6005.614
19.0
15.0
3/4
70.0
31.0
27
108
EAGR-G1.1 DN19 726.6005.6...
EAGR-G1.1 DN19
726.6005.625
19.0
15.0
1
73.0
34.0
36
184
EAGR-G1.1 DN25 726.6005.7...
EAGR-G1.1 DN25
726.6005.725
25.5
21.0
1
83.0
35.0
36
263
EAGR-G5.4 DN25 726.6005.7...
EAGR-G5.4 DN25
726.6005.728
25.5
21.0
1 1/4
90.0
42.0
46
380
EAGR-G5.4 DN31 726.6005.8...
EAGR-G5.4 DN31
726.6005.828
32.0
27.0
1 1/4
98.0
42.5
46
374
EAGR-G3.2 DN31 726.6005.8...
EAGR-G3.2 DN31
726.6005.830
32.0
27.0
1 1/2
100.0
44.5
50
474
EAGR-G3.2 DN38 726.6005.9...
EAGR-G3.2 DN38
726.6005.930
38.5
33.0
1 1/2
102.0
44.5
50
450
EAGR-G4.2 DN51 726.6005.0...
EAGR-G4.2 DN51
726.6005.042
50.5
44.5
2
121.0
46.5
60
676
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
EBEL - Pipe connectors, straight
EXMAR
16.07.2020
CT - Wiring Head/Temperature Transmitter
Anderson Negele America
22.05.2023
EAGF - Male adaptor nipples BSPP
EXMAR
02.06.2021
CP - Clean Process Measurement Fittings
Anderson Negele America
22.05.2023
EN - Digital Pressure Gauge & Switch
Anderson Negele America
22.05.2023
MPF - Modular Pressure Transmitter
Anderson Negele America
22.05.2023
SR - Standard Sanitary Pressure Transmitter
Anderson Negele America
16.05.2024
EDKR-90° - Tapered nipples, 90° elbow, for fittings with 60° taper
EXMAR
02.06.2021
EDKOS - Tapered nipples, straight, for fittings with 24° taper
EXMAR
02.06.2021
H - Probe/Display Option
Anderson Negele America
22.05.2023
SL - Sanitary Liquid Level Transmitter
Anderson Negele America
22.05.2023
EK - "Mini" Sanitary Pressure Gauge
Anderson Negele America
22.05.2023
HMP - Turbine Flowmeter
Anderson Negele America
22.05.2023
ESA - Hose adaptors, for thin-walled flexible hoses
EXMAR
08.04.2021
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表