目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-WEV-..LMK/SMK - Male adaptor elbow fittings, taper thread sealing form C acc. DIN 3852-2
EXMAR
NC Tube Fittings
Male adaptor fittings
Male adaptor elbow fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_elbows_male/nc_wev_lmk_smk.prj},{NB=NC-WEV-15LMK 18x1,5 718.2403.390.20},{TYPE=NC-WEV-15LMK 18x1,5},{MATNR=718.2403.390.20},{SERIE=L},{PN=250},{D1=15},{MK=18x1.5},{M1=26x1.5},{L1=39.0},{L2=21.0},{L3=32.0},{SW1=27},{SW2=19},{E=10.0},{KG=136},{NDM=18},{P=1.5},{X1=1.000},{V=1},{DGEWINDE=15.0},{DI=14.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
MK
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-WEV-06LMK 10x1,0 718.2...
NC-WEV-06LMK 10x1,0
718.2403.180.20
L
315
6
10x1.0
12x1.5
28.0
12.0
20.0
14
12
4.0
32
NC-WEV-08LMK 12x1,5 718.2...
NC-WEV-08LMK 12x1,5
718.2403.240.20
L
315
8
12x1.5
14x1.5
30.0
14.0
26.0
17
12
6.0
43
NC-WEV-10LMK 14x1,5 718.2...
NC-WEV-10LMK 14x1,5
718.2403.278.20
L
250
10
14x1.5
16x1.5
32.5
15.0
27.0
19
14
7.0
61
NC-WEV-12LMK 16x1,5 718.2...
NC-WEV-12LMK 16x1,5
718.2403.330.20
L
250
12
16x1.5
18x1.5
34.0
17.0
28.0
22
17
9.0
80
NC-WEV-15LMK 18x1,5 718.2...
NC-WEV-15LMK 18x1,5
718.2403.390.20
L
250
15
18x1.5
26x1.5
39.0
21.0
32.0
27
19
10.0
136
NC-WEV-18LMK 22x1,5 718.2...
NC-WEV-18LMK 22x1,5
718.2403.460.20
L
160
18
22x1.5
26x1.5
41.0
23.5
36.0
32
24
14.0
188
NC-WEV-06SMK 12x1,5 718.2...
NC-WEV-06SMK 12x1,5
718.2403.190.30
S
400
6
12x1.5
14x1.5
32.0
16.0
26.0
17
12
4.0
55
NC-WEV-08SMK 14x1,5 718.2...
NC-WEV-08SMK 14x1,5
718.2403.245.30
S
400
8
14x1.5
16x1.5
33.0
17.0
27.0
19
14
5.0
70
NC-WEV-10SMK 16x1,5 718.2...
NC-WEV-10SMK 16x1,5
718.2403.285.30
S
400
10
16x1.5
18x1.5
36.5
17.5
28.0
22
17
7.0
98
NC-WEV-12SMK 18x1,5 718.2...
NC-WEV-12SMK 18x1,5
718.2403.333.30
S
400
12
18x1.5
20x1.5
41.0
21.5
28.0
24
17
8.0
118
NC-WEV-14SMK 20x1,5 718.2...
NC-WEV-14SMK 20x1,5
718.2403.382.30
S
300
14
20x1.5
22x1.5
43.0
22.0
32.0
27
19
10.0
154
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表