目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-WEV-..SRK - Male adaptor elbow fittings, taper thread sealing form C acc. DIN 3852-2
EXMAR
NC Tube Fittings
Male adaptor fittings
Male adaptor elbow fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_elbows_male/nc_wev_srk.prj},{NB=NC-WEV-08SRK 1.2 718.2401.185.30},{TYPE=NC-WEV-08SRK 1.2},{MATNR=718.2401.185.30},{SERIE=S},{PN=400},{D1=8},{R=1/2},{M1=16x1.5},{L1=35.0},{L2=19.0},{L3=30.0},{SW1=19},{SW2=17},{E=6.0},{KG=102},{X1=1.0},{X2=1.0},{X3=1.0},{VERS=2},{V=2},{X4=0.9},{X5=0.8},{DI=6},{DG=8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
R
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-WEV-06SRK 1.8 718.2401...
NC-WEV-06SRK 1.8
718.2401.100.30
S
400
6
1/8
14x1.5
32.0
16.0
26.0
17
12
4.0
59
NC-WEV-06SRK 1.4 718.2401...
NC-WEV-06SRK 1.4
718.2401.110.30
S
400
6
1/4
14x1.5
32.0
16.0
26.0
17
12
4.0
61
NC-WEV-06SRK 3.8 718.2401...
NC-WEV-06SRK 3.8
718.2401.120.30
S
400
6
3/8
14x1.5
32.0
16.0
28.0
17
14
4.0
80
NC-WEV-06SRK 1.2 718.2401...
NC-WEV-06SRK 1.2
718.2401.125.30
S
400
6
1/2
14x1.5
32.0
16.0
30.0
17
17
4.0
101
NC-WEV-08SRK 1.4 718.2401...
NC-WEV-08SRK 1.4
718.2401.170.30
S
400
8
1/4
16x1.5
33.0
17.0
27.0
19
14
5.0
79
NC-WEV-08SRK 3.8 718.2401...
NC-WEV-08SRK 3.8
718.2401.180.30
S
400
8
3/8
16x1.5
33.0
17.0
27.0
19
14
5.0
85
NC-WEV-08SRK 1.2 718.2401...
NC-WEV-08SRK 1.2
718.2401.185.30
S
400
8
1/2
16x1.5
35.0
19.0
30.0
19
17
6.0
102
NC-WEV-10SRK 1.4 718.2401...
NC-WEV-10SRK 1.4
718.2401.270.30
S
400
10
1/4
18x1.5
36.5
17.5
27.0
22
17
6.0
92
NC-WEV-10SRK 3.8 718.2401...
NC-WEV-10SRK 3.8
718.2401.280.30
S
400
10
3/8
18x1.5
36.5
17.5
28.0
22
17
7.0
95
NC-WEV-10SRK 1.2 718.2401...
NC-WEV-10SRK 1.2
718.2401.285.30
S
400
10
1/2
18x1.5
36.5
17.5
32.0
22
17
7.0
131
NC-WEV-12SRK 3.8 718.2401...
NC-WEV-12SRK 3.8
718.2401.390.30
S
400
12
3/8
20x1.5
41.0
21.5
28.0
24
17
8.0
115
NC-WEV-12SRK 1.2 718.2401...
NC-WEV-12SRK 1.2
718.2401.400.30
S
400
12
1/2
20x1.5
41.0
21.5
32.0
24
17
8.0
130
NC-WEV-14SRK 3.8 718.2401...
NC-WEV-14SRK 3.8
718.2401.502.30
S
300
14
3/8
22x1.5
43.0
22.0
32.0
27
19
10.0
147
NC-WEV-14SRK 1.2 718.2401...
NC-WEV-14SRK 1.2
718.2401.504.30
S
300
14
1/2
22x1.5
43.0
22.0
32.0
27
19
10.0
158
NC-WEV-16SRK 1.2 718.2401...
NC-WEV-16SRK 1.2
718.2401.566.30
S
200
16
1/2
24x1.5
47.0
24.5
32.0
30
24
12.0
200
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
Nipples - different diameter
ASOH
17.02.2017
Model 5246 - Male / female 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Model 5251 - Male / female union 90° elbow (casting) - Stainless steel 316
BENE INOX - Stainless steel valves, pipes and fittings
05.02.2021
Elbows - male, female screw, different diameter
ASOH
17.02.2017
WEV-..L-NPT - Male adaptor elbow fittings NPT
EXMAR
03.03.2023
WEV-..SRK - Male adaptor elbow fittings, taper thread sealing form C acc. D...
EXMAR
28.03.2023
DS/S-B - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
DS-VBDKO - Fitting body with nut and cutting ring
Gates Tube Fittings
27.11.2023
NC-WEV-..LR/SR - Male adaptor elbow fittings, sealing edge form B acc. DIN ...
EXMAR
24.11.2020
NC-WEV-..S-NPT - Male adaptor elbow fittings NPT
EXMAR
23.11.2020
WEV-..S-NPT - Male adaptor elbow fittings NPT
EXMAR
03.03.2023
NC-WEV-..LRK - Male adaptor elbow fittings, taper thread sealing form C acc...
EXMAR
24.11.2020
WEE-..LR - Adjustable male adaptor elbow fittings with counter nut, sealing...
EXMAR
28.03.2023
Elbow male couplings, L/S-series, DIN 2353 Form F - Thread: metric fine thr...
VOSS
11.04.2023
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表