目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E acc. ISO 1179-2
EXMAR
NC Tube Fittings
Male adaptor fittings
Straight male adaptor fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_male_stud_fittings/nc_straight_connectors_male/nc_gev_sr_wd.prj},{NB=NC-GEV-12SR 3.4 WD 718.1171.405.30},{TYPE=NC-GEV-12SR 3.4 WD},{MATNR=718.1171.405.30},{SERIE=S},{PN=400},{D1=12},{G=3/4},{M1=20x1.5},{L1=36.5},{L2=17.5},{L3=16.0},{SW1=24},{SW2=32},{E=8.0},{KG=192},{DW=31.8}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
G
Thread
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GEV-06SR 1.8 WD 718.11...
NC-GEV-06SR 1.8 WD
718.1171.100.30
S
500
6
1/8
14x1.5
28.5
12.5
8.0
17
14
4.0
40
NC-GEV-06SR 1.4 WD 718.11...
NC-GEV-06SR 1.4 WD
718.1171.110.30
S
500
6
1/4
14x1.5
29.0
13.0
12.0
17
19
4.0
54
NC-GEV-06SR 3.8 WD 718.11...
NC-GEV-06SR 3.8 WD
718.1171.120.30
S
500
6
3/8
14x1.5
31.5
15.5
12.0
17
22
4.0
63
NC-GEV-06SR 1.2 WD 718.11...
NC-GEV-06SR 1.2 WD
718.1171.125.30
S
500
6
1/2
14x1.5
34.0
18.0
14.0
17
27
4.0
107
NC-GEV-06SR 3.4 WD 718.11...
NC-GEV-06SR 3.4 WD
718.1171.126.30
S
500
6
3/4
14x1.5
35.0
20.0
16.0
17
32
4.0
184
NC-GEV-08SR 1.8 WD 718.11...
NC-GEV-08SR 1.8 WD
718.1171.160.30
S
500
8
1/8
16x1.5
30.5
14.5
8.0
19
17
4.0
57
NC-GEV-08SR 1.4 WD 718.11...
NC-GEV-08SR 1.4 WD
718.1171.170.30
S
500
8
1/4
16x1.5
31.0
15.0
12.0
19
19
5.0
63
NC-GEV-08SR 3.8 WD 718.11...
NC-GEV-08SR 3.8 WD
718.1171.180.30
S
500
8
3/8
16x1.5
31.5
15.5
12.0
19
22
5.0
82
NC-GEV-08SR 1.2 WD 718.11...
NC-GEV-08SR 1.2 WD
718.1171.185.30
S
500
8
1/2
16x1.5
34.0
18.0
14.0
19
27
5.0
108
NC-GEV-10SR 1.8 WD 718.11...
NC-GEV-10SR 1.8 WD
718.1171.265.30
S
400
10
1/8
18x1.5
32.5
14.0
8.0
22
19
4.0
48
NC-GEV-10SR 1.4 WD 718.11...
NC-GEV-10SR 1.4 WD
718.1171.270.30
S
400
10
1/4
18x1.5
33.0
14.5
12.0
22
19
5.0
73
NC-GEV-10SR 3.8 WD 718.11...
NC-GEV-10SR 3.8 WD
718.1171.280.30
S
400
10
3/8
18x1.5
34.5
15.0
12.0
22
22
7.0
89
NC-GEV-10SR 1.2 WD 718.11...
NC-GEV-10SR 1.2 WD
718.1171.285.30
S
400
10
1/2
18x1.5
36.0
17.5
14.0
22
27
7.0
125
NC-GEV-10SR 3.4 WD 718.11...
NC-GEV-10SR 3.4 WD
718.1171.290.30
S
400
10
3/4
18x1.5
38.0
19.5
16.0
22
32
7.0
166
NC-GEV-12SR 1.4 WD 718.11...
NC-GEV-12SR 1.4 WD
718.1171.380.30
S
400
12
1/4
20x1.5
35.5
16.5
12.0
24
22
5.0
91
NC-GEV-12SR 3.8 WD 718.11...
NC-GEV-12SR 3.8 WD
718.1171.390.30
S
400
12
3/8
20x1.5
36.0
17.0
12.0
24
22
8.0
100
NC-GEV-12SR 1.2 WD 718.11...
NC-GEV-12SR 1.2 WD
718.1171.400.30
S
400
12
1/2
20x1.5
36.5
17.5
14.0
24
27
8.0
135
NC-GEV-12SR 3.4 WD 718.11...
NC-GEV-12SR 3.4 WD
718.1171.405.30
S
400
12
3/4
20x1.5
36.5
17.5
16.0
24
32
8.0
192
NC-GEV-14SR 1.4 WD 718.11...
NC-GEV-14SR 1.4 WD
718.1171.500.30
S
300
14
1/4
22x1.5
36.5
16.0
12.0
27
24
5.0
120
NC-GEV-14SR 3.8 WD 718.11...
NC-GEV-14SR 3.8 WD
718.1171.502.30
S
300
14
3/8
22x1.5
39.0
18.5
12.0
27
24
8.0
130
NC-GEV-14SR 1.2 WD 718.11...
NC-GEV-14SR 1.2 WD
718.1171.504.30
S
300
14
1/2
22x1.5
39.5
19.0
14.0
27
27
10.0
154
NC-GEV-14SR 3.4 WD 718.11...
NC-GEV-14SR 3.4 WD
718.1171.506.30
S
300
14
3/4
22x1.5
41.5
21.0
16.0
27
32
10.0
195
NC-GEV-16SR 1.4 WD 718.11...
NC-GEV-16SR 1.4 WD
718.1171.562.30
S
200
16
1/4
24x1.5
38.0
17.5
12.0
30
27
5.0
156
NC-GEV-16SR 3.8 WD 718.11...
NC-GEV-16SR 3.8 WD
718.1171.564.30
S
200
16
3/8
24x1.5
39.5
18.0
12.0
30
27
8.0
156
NC-GEV-16SR 1.2 WD 718.11...
NC-GEV-16SR 1.2 WD
718.1171.566.30
S
200
16
1/2
24x1.5
40.0
18.5
14.0
30
27
12.0
161
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
C2403 - BT-BT Tube Union Straight
Brennan Industries
28.01.2021
NSMC
NIHON PISCO CO., LTD.
27.10.2022
NC-GEV-..SR - Straight male adaptor fittings, sealing edge form B acc. DIN ...
EXMAR
10.02.2022
NC-GEV-..LM - Straight male adaptor fittings, sealing edge form B acc. DIN ...
EXMAR
10.02.2022
NC-GEV-..LR-WD - Straight male adaptor fittings, profile sealing ring form ...
EXMAR
11.05.2022
TEV-..LR/SR - Male adaptor T fittings, sealing edge form B acc. DIN 3852-2
EXMAR
28.03.2023
NC-GEV-..SM - Straight male adaptor fittings, sealing edge form B acc. DIN ...
EXMAR
10.02.2022
NC-GEV-..LM-WD - Straight male adaptor fittings, profile sealing ring form ...
EXMAR
10.02.2022
NC-GEV-..LRK - Straight male adaptor fittings, taper thread sealing form C ...
EXMAR
24.11.2020
GEV-..SR-WD - Straight male adaptor fittings, profile sealing ring form E a...
EXMAR
28.03.2023
GEV-..SR - Straight male adaptor fittings, sealing edge form B acc. DIN 385...
EXMAR
28.03.2023
NC-GEV-..L-NPT - Straight male adaptor fittings NPT
EXMAR
23.11.2020
NC-GEV-..S-NPT - Straight male adaptor fittings NPT
EXMAR
23.11.2020
NC-GR-..L - Straight reducing fittings
EXMAR
23.11.2020
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表