目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GR-..S - Straight reducing fittings
EXMAR
NC Tube Fittings
Reducing fittings
Powered by
CAD模型選擇
{exmar/nc_tube_fittings/nc_reducing_fittings/nc_gr_s.prj},{NB=NC-GR-16/12S 718.1024.480.30},{TYPE=NC-GR-16/12S},{MATNR=718.1024.480.30},{SERIE=S},{PN=200},{D1=16},{D2=12},{M1=24x1.5},{M2=20x1.5},{L1=60.5},{L2=20.0},{SW1=30},{SW2=27},{SW3=24},{E=8.0},{KG=190},{X1=0.9},{X2=0.500},{X3=1.0},{X4=0.8},{X5=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-GR-08/06S 718.1024.140...
NC-GR-08/06S
718.1024.140.30
S
500
8
6
16x1.5
14x1.5
50.0
18.0
19
17
17
4.0
85
NC-GR-10/06S 718.1024.175...
NC-GR-10/06S
718.1024.175.30
S
400
10
6
18x1.5
14x1.5
52.0
17.5
22
19
17
4.0
95
NC-GR-10/08S 718.1024.190...
NC-GR-10/08S
718.1024.190.30
S
400
10
8
18x1.5
16x1.5
52.0
17.5
22
19
19
5.0
100
NC-GR-12/06S 718.1024.215...
NC-GR-12/06S
718.1024.215.30
S
400
12
6
20x1.5
14x1.5
54.5
19.5
24
22
17
4.0
105
NC-GR-12/08S 718.1024.225...
NC-GR-12/08S
718.1024.225.30
S
400
12
8
20x1.5
16x1.5
54.5
19.5
24
22
19
5.0
115
NC-GR-12/10S 718.1024.240...
NC-GR-12/10S
718.1024.240.30
S
400
12
10
20x1.5
18x1.5
56.5
19.0
24
22
22
7.0
125
NC-GR-14/06S 718.1024.296...
NC-GR-14/06S
718.1024.296.30
S
300
14
6
22x1.5
14x1.5
57.5
21.0
27
24
17
4.0
125
NC-GR-14/08S 718.1024.300...
NC-GR-14/08S
718.1024.300.30
S
300
14
8
22x1.5
16x1.5
57.5
21.0
27
24
19
5.0
140
NC-GR-14/10S 718.1024.320...
NC-GR-14/10S
718.1024.320.30
S
300
14
10
22x1.5
18x1.5
59.5
20.0
27
24
22
7.0
125
NC-GR-14/12S 718.1024.340...
NC-GR-14/12S
718.1024.340.30
S
300
14
12
22x1.5
20x1.5
60.0
20.0
27
24
24
8.0
165
NC-GR-16/06S 718.1024.466...
NC-GR-16/06S
718.1024.466.30
S
200
16
6
24x1.5
14x1.5
58.0
20.5
30
27
17
4.0
170
NC-GR-16/08S 718.1024.468...
NC-GR-16/08S
718.1024.468.30
S
200
16
8
24x1.5
16x1.5
58.0
20.5
30
27
19
5.0
180
NC-GR-16/10S 718.1024.470...
NC-GR-16/10S
718.1024.470.30
S
200
16
10
24x1.5
18x1.5
60.0
20.0
30
27
22
7.0
185
NC-GR-16/12S 718.1024.480...
NC-GR-16/12S
718.1024.480.30
S
200
16
12
24x1.5
20x1.5
60.5
20.0
30
27
24
8.0
190
NC-GR-16/14S 718.1024.500...
NC-GR-16/14S
718.1024.500.30
S
200
16
14
24x1.5
22x1.5
63.5
21.5
30
27
27
10.0
215
NC-GR-20/06S 718.1024.650...
NC-GR-20/06S
718.1024.650.30
S
200
20
6
30x2.0
14x1.5
63.5
22.5
36
32
17
4.0
230
NC-GR-20/08S 718.1024.655...
NC-GR-20/08S
718.1024.655.30
S
200
20
8
30x2.0
16x1.5
63.5
22.5
36
32
19
5.0
250
NC-GR-20/10S 718.1024.660...
NC-GR-20/10S
718.1024.660.30
S
200
20
10
30x2.0
18x1.5
65.5
22.0
36
32
22
7.0
270
NC-GR-20/12S 718.1024.665...
NC-GR-20/12S
718.1024.665.30
S
200
20
12
30x2.0
20x1.5
66.0
22.0
36
32
24
8.0
280
NC-GR-20/14S 718.1024.675...
NC-GR-20/14S
718.1024.675.30
S
200
20
14
30x2.0
22x1.5
69.0
23.5
36
32
27
10.0
300
NC-GR-20/16S 718.1024.685...
NC-GR-20/16S
718.1024.685.30
S
200
20
16
30x2.0
24x1.5
69.5
23.0
36
32
30
12.0
315
NC-GR-25/06S 718.1024.788...
NC-GR-25/06S
718.1024.788.30
S
100
25
6
36x2.0
14x1.5
68.0
25.0
46
41
17
5.0
491
NC-GR-25/08S 718.1024.787...
NC-GR-25/08S
718.1024.787.30
S
100
25
8
36x2.0
16x1.5
68.0
25.0
46
41
19
4.0
495
NC-GR-25/10S 718.1024.789...
NC-GR-25/10S
718.1024.789.30
S
100
25
10
36x2.0
18x1.5
70.0
24.5
46
41
22
7.0
480
NC-GR-25/12S 718.1024.791...
NC-GR-25/12S
718.1024.791.30
S
100
25
12
36x2.0
20x1.5
70.5
26.0
46
41
24
10.0
500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
看過這個的用戶也對此感興趣
GR EO - Straight reducer
Parker
29.02.2024
NC-GV-..L/S - Straight fittings
EXMAR
23.11.2020
GR-..S - Straight reducing fittings
EXMAR
03.03.2023
NC-TV-..L/S - T fittings
EXMAR
23.11.2020
PTR44M Adapter - Thread reducer
Parker
29.02.2024
NC-WV-..L/S - Elbow fittings
EXMAR
23.11.2020
NC-GSV-..L/S - Bulkhead fittings
EXMAR
15.11.2021
C-GR - Straight reducing couplings
Conexa
02.08.2013
EW EO - Swivel nut elbow
Parker
29.02.2024
XGEV-..SR - Straight male adaptor connectors, sealing edge form B acc. DIN ...
EXMAR
28.03.2023
KR-..S - Reducing taper standpipe fittings
EXMAR
03.03.2023
FDSTR,FDSTW,FDSTS,FDSCR,FDSCW,FDSCS,FDSYR,FDSYRW,FDSYRS,FDMCR,FDMYR - Rubbe...
SRD-FA
06.04.2023
SO 51021 RED - Straight reduction union
SERTO
11.03.2024
VKO-..L/S - Straight unions with taper and O-ring
EXMAR
12.05.2022
Show more
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表