目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XEWKO-..L 45 M - Adjustable elbow connectors 45° with taper and O-ring, pre-assembled on tapered nipple side, ISO 8434-1-SWOE
EXMAR
Tapered Seal Fittings
Connectors
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/bodies/xewko_l_45.prj},{NB=XEWKO-15L 45 M 707.2660.150.20},{TYPE=XEWKO-15L 45 M},{MATNR=707.2660.150.20},{SERIE=L},{PN=315},{D1=15},{M1=22x1.5},{L=24.0},{L2=17.0},{L3=32.5},{SW1=27},{SW2=19},{E1=12.0},{E2=10.0},{KG=131}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
XEWKO-06L 45 M 707.2660.0...
XEWKO-06L 45 M
707.2660.060.20
L
315
6
12x1.5
16.0
9.0
26.0
14
12
4.0
3.0
33
XEWKO-08L 45 M 707.2660.0...
XEWKO-08L 45 M
707.2660.080.20
L
315
8
14x1.5
19.0
12.0
27.5
17
12
6.0
4.0
45
XEWKO-10L 45 M 707.2660.1...
XEWKO-10L 45 M
707.2660.100.20
L
315
10
16x1.5
19.0
12.0
29.0
19
14
8.0
6.0
60
XEWKO-12L 45 M 707.2660.1...
XEWKO-12L 45 M
707.2660.120.20
L
315
12
18x1.5
21.0
14.0
29.5
22
17
10.0
8.0
80
XEWKO-15L 45 M 707.2660.1...
XEWKO-15L 45 M
707.2660.150.20
L
315
15
22x1.5
24.0
17.0
32.5
27
19
12.0
10.0
131
XEWKO-18L 45 M 707.2660.1...
XEWKO-18L 45 M
707.2660.180.20
L
315
18
26x1.5
24.0
16.5
35.5
32
24
15.0
13.0
180
XEWKO-22L 45 M 707.2660.2...
XEWKO-22L 45 M
707.2660.220.20
L
160
22
30x2.0
26.0
18.5
38.5
36
27
19.0
17.0
243
XEWKO-28L 45 M 707.2660.2...
XEWKO-28L 45 M
707.2660.280.20
L
160
28
36x2.0
30.5
23.0
41.5
41
36
24.0
22.0
378
XEWKO-35L 45 M 707.2660.3...
XEWKO-35L 45 M
707.2660.350.20
L
160
35
45x2.0
37.0
26.5
51.0
50
41
30.0
28.0
565
XEWKO-42L 45 M 707.2660.4...
XEWKO-42L 45 M
707.2660.420.20
L
160
42
52x2.0
37.0
26.0
56.0
60
50
36.0
34.0
848
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表