目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
XGKO-..L M - Straight connectors with taper and O-ring, pre-assembled on tapered nipple side
EXMAR
Tapered Seal Fittings
Connectors
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/bodies/xgko_l_s.prj},{NB=XGKO-15L M 707.1050.150.20},{TYPE=XGKO-15L M},{MATNR=707.1050.150.20},{SERIE=L},{PN=315},{D1=15},{M1=22x1.5},{L=43.0},{L2=36.0},{SW1=27},{SW2=24},{E1=10.0},{E2=10.0},{KG=125},{XSW2=13.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E1
Diameter
[mm]
E2
Diameter
[mm]
KG
Weight
[g/Pcs]
XSW2
Breite SW2
[mm]
XGKO-06L M 707.1050.060.2...
XGKO-06L M
707.1050.060.20
L
315
6
12x1.5
43.0
36.0
14
12
2.5
4.0
33
8.0
XGKO-08L M 707.1050.080.2...
XGKO-08L M
707.1050.080.20
L
315
8
14x1.5
43.0
36.0
17
14
4.0
6.0
44
8.0
XGKO-10L M 707.1050.100.2...
XGKO-10L M
707.1050.100.20
L
315
10
16x1.5
43.0
36.0
19
17
6.0
8.0
57
8.0
XGKO-12L M 707.1050.120.2...
XGKO-12L M
707.1050.120.20
L
315
12
18x1.5
43.0
36.0
22
19
8.0
8.0
70
4.5
XGKO-15L M 707.1050.150.2...
XGKO-15L M
707.1050.150.20
L
315
15
22x1.5
43.0
36.0
27
24
10.0
10.0
125
13.0
XGKO-18L M 707.1050.180.2...
XGKO-18L M
707.1050.180.20
L
315
18
26x1.5
43.5
36.0
32
27
13.0
15.0
156
10.5
XGKO-22L M 707.1050.220.2...
XGKO-22L M
707.1050.220.20
L
160
22
30x2.0
47.5
40.0
36
32
17.0
17.0
227
12.0
XGKO-28L M 707.1050.280.2...
XGKO-28L M
707.1050.280.20
L
160
28
36x2.0
47.5
40.0
41
41
22.0
22.0
366
11.0
XGKO-35L M 707.1050.350.2...
XGKO-35L M
707.1050.350.20
L
160
35
45x2.0
60.5
50.0
50
46
28.0
30.0
450
13.5
XGKO-42L M 707.1050.420.2...
XGKO-42L M
707.1050.420.20
L
160
42
52x2.0
71.0
60.0
60
55
34.0
36.0
735
17.5
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表