目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-EWKO-..L/S - Adjustable elbow fittings with taper and O-ring
EXMAR
Tapered Seal Fittings
NC Clamping ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/clamping_ring_fittings/nc_ewko_l_s.prj},{NB=NC-EWKO-22L 718.2670.220.20},{TYPE=NC-EWKO-22L},{MATNR=718.2670.220.20},{SERIE=L},{PN=160},{D1=22},{M1=30x2.0},{L1=47.0},{L2=27.5},{L3=38.5},{SW1=36},{SW2=27},{E=17.0},{KG=344},{X1=0.7},{M=30},{P=2.0},{X2=11.508},{X3=0.9},{X4=0.8}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Therad
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
NC-EWKO-06L 718.2670.060....
NC-EWKO-06L
718.2670.060.20
L
315
6
12x1.5
28.0
12.0
26.0
14
12
3.0
43
NC-EWKO-08L 718.2670.080....
NC-EWKO-08L
718.2670.080.20
L
315
8
14x1.5
30.0
14.0
27.5
17
12
4.0
59
NC-EWKO-10L 718.2670.100....
NC-EWKO-10L
718.2670.100.20
L
250
10
16x1.5
32.5
15.0
29.0
19
14
6.0
80
NC-EWKO-12L 718.2670.120....
NC-EWKO-12L
718.2670.120.20
L
250
12
18x1.5
33.5
17.0
29.5
22
17
8.0
105
NC-EWKO-15L 718.2670.150....
NC-EWKO-15L
718.2670.150.20
L
250
15
22x1.5
38.0
21.0
32.5
27
19
10.0
175
NC-EWKO-18L 718.2670.180....
NC-EWKO-18L
718.2670.180.20
L
160
18
26x1.5
40.5
23.5
35.5
32
24
13.0
248
NC-EWKO-22L 718.2670.220....
NC-EWKO-22L
718.2670.220.20
L
160
22
30x2.0
47.0
27.5
38.5
36
27
17.0
344
NC-EWKO-06S 718.2670.060....
NC-EWKO-06S
718.2670.060.30
S
500
6
14x1.5
32.0
16.0
27.0
17
12
3.0
64
NC-EWKO-08S 718.2670.080....
NC-EWKO-08S
718.2670.080.30
S
500
8
16x1.5
33.0
17.0
27.5
19
14
4.0
86
NC-EWKO-10S 718.2670.100....
NC-EWKO-10S
718.2670.100.30
S
400
10
18x1.5
36.0
17.5
30.0
22
17
6.0
120
NC-EWKO-12S 718.2670.120....
NC-EWKO-12S
718.2670.120.30
S
400
12
20x1.5
40.5
21.5
31.0
24
17
8.0
143
NC-EWKO-14S 718.2670.140....
NC-EWKO-14S
718.2670.140.30
S
300
14
22x1.5
42.5
22.0
35.0
27
19
9.0
188
NC-EWKO-16S 718.2670.160....
NC-EWKO-16S
718.2670.160.30
S
200
16
24x1.5
46.0
24.5
36.5
30
24
11.0
265
NC-EWKO-20S 718.2670.200....
NC-EWKO-20S
718.2670.200.30
S
200
20
30x2.0
51.5
26.5
44.5
36
27
14.0
412
NC-EWKO-25S 718.2670.250....
NC-EWKO-25S
718.2670.250.30
S
100
25
36x2.0
57.0
30.0
50.0
46
36
18.0
763
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表