目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
NC-GKO-..L M - Straight connectors with taper and O-ring
EXMAR
Tapered Seal Fittings
NC Clamping ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/clamping_ring_fittings/nc_gko_l_s.prj},{NB=NC-GKO-10L M 718.1050.100.20},{TYPE=NC-GKO-10L M},{MATNR=718.1050.100.20},{SERIE=L},{PN=315},{D1=10},{M1=16x1.5},{L1=51.5},{L2=36.0},{SW1=19},{SW2=17},{E1=6.0},{E2=8.0},{KG=79},{XL=43.0},{XSW2=8.0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M1
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
KG
Weight
[g/Pcs]
NC-GKO-06L M 718.1050.060...
NC-GKO-06L M
718.1050.060.20
L
315
6
12x1.5
51.5
36.0
14
12
44
NC-GKO-08L M 718.1050.080...
NC-GKO-08L M
718.1050.080.20
L
315
8
14x1.5
51.5
36.0
17
14
62
NC-GKO-10L M 718.1050.100...
NC-GKO-10L M
718.1050.100.20
L
315
10
16x1.5
51.5
36.0
19
17
79
NC-GKO-12L M 718.1050.120...
NC-GKO-12L M
718.1050.120.20
L
315
12
18x1.5
51.5
36.0
22
19
98
NC-GKO-15L M 718.1050.150...
NC-GKO-15L M
718.1050.150.20
L
315
15
22x1.5
51.5
36.0
27
24
170
NC-GKO-18L M 718.1050.180...
NC-GKO-18L M
718.1050.180.20
L
315
18
26x1.5
52.5
36.0
32
27
224
NC-GKO-22L M 718.1050.220...
NC-GKO-22L M
718.1050.220.20
L
160
22
30x2.0
56.5
40.0
36
32
317
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表