目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
GRKO-..S - Reducing fittings with taper and O-ring
EXMAR
Tapered Seal Fittings
Cutting ring fittings
Powered by
CAD模型選擇
{exmar/tapered_seal_fittings/cutting_ring_fittings/grko_s.prj},{NB=GRKO-25/06S 708.1870.788.30},{TYPE=GRKO-25/06S},{MATNR=708.1870.788.30},{SERIE=S},{PN=400},{D1=25},{D2=6},{M1=36x2.0},{M2=14x1.5},{L1=53.5},{L2=38.5},{SW1=17},{SW2=36},{SW3=46},{E1=18.0},{E2=4.0},{KG=356},{X1=1.0},{X2=0.8},{X3=16.342},{X4=0.6}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
KG
Weight
[g/Pcs]
GRKO-08/06S 708.1870.140....
GRKO-08/06S
708.1870.140.30
S
630
8
6
16x1.5
14x1.5
42.0
27.0
17
14
19
64
GRKO-10/06S 708.1870.175....
GRKO-10/06S
708.1870.175.30
S
630
10
6
18x1.5
14x1.5
43.5
27.5
17
17
22
78
GRKO-10/08S 708.1870.190....
GRKO-10/08S
708.1870.190.30
S
630
10
8
18x1.5
16x1.5
42.5
27.5
19
17
22
82
GRKO-12/06S 708.1870.215....
GRKO-12/06S
708.1870.215.30
S
630
12
6
20x1.5
14x1.5
45.0
30.0
17
19
24
98
GRKO-12/08S 708.1870.225....
GRKO-12/08S
708.1870.225.30
S
630
12
8
20x1.5
16x1.5
45.0
30.0
19
19
24
100
GRKO-12/10S 708.1870.240....
GRKO-12/10S
708.1870.240.30
S
630
12
10
20x1.5
18x1.5
46.0
29.5
22
19
24
112
GRKO-14/06S 708.1870.296....
GRKO-14/06S
708.1870.296.30
S
630
14
6
22x1.5
14x1.5
46.5
31.5
17
22
27
132
GRKO-14/08S 708.1870.300....
GRKO-14/08S
708.1870.300.30
S
630
14
8
22x1.5
16x1.5
46.5
31.5
19
22
27
136
GRKO-14/10S 708.1870.320....
GRKO-14/10S
708.1870.320.30
S
630
14
10
22x1.5
18x1.5
47.5
31.0
22
22
27
146
GRKO-14/12S 708.1870.340....
GRKO-14/12S
708.1870.340.30
S
630
14
12
22x1.5
20x1.5
47.5
31.0
24
22
27
148
GRKO-16/06S 708.1870.466....
GRKO-16/06S
708.1870.466.30
S
400
16
6
24x1.5
14x1.5
47.0
32.0
17
22
30
128
GRKO-16/08S 708.1870.468....
GRKO-16/08S
708.1870.468.30
S
400
16
8
24x1.5
16x1.5
47.0
32.0
19
22
30
134
GRKO-16/10S 708.1870.470....
GRKO-16/10S
708.1870.470.30
S
400
16
10
24x1.5
18x1.5
48.0
31.5
22
22
30
156
GRKO-16/12S 708.1870.480....
GRKO-16/12S
708.1870.480.30
S
400
16
12
24x1.5
20x1.5
48.0
31.5
24
22
30
160
GRKO-16/14S 708.1870.500....
GRKO-16/14S
708.1870.500.30
S
400
16
14
24x1.5
22x1.5
51.0
33.0
27
22
30
184
GRKO-20/06S 708.1870.650....
GRKO-20/06S
708.1870.650.30
S
400
20
6
30x2.0
14x1.5
51.0
36.0
17
27
36
206
GRKO-20/08S 708.1870.655....
GRKO-20/08S
708.1870.655.30
S
400
20
8
30x2.0
16x1.5
51.0
36.0
19
27
36
198
GRKO-20/10S 708.1870.660....
GRKO-20/10S
708.1870.660.30
S
400
20
10
30x2.0
18x1.5
52.0
35.5
22
27
36
210
GRKO-20/12S 708.1870.665....
GRKO-20/12S
708.1870.665.30
S
400
20
12
30x2.0
20x1.5
52.0
35.5
24
27
36
238
GRKO-20/14S 708.1870.675....
GRKO-20/14S
708.1870.675.30
S
400
20
14
30x2.0
22x1.5
55.0
37.0
27
27
36
258
GRKO-20/16S 708.1870.685....
GRKO-20/16S
708.1870.685.30
S
400
20
16
30x2.0
24x1.5
55.0
36.5
30
27
36
264
GRKO-25/06S 708.1870.788....
GRKO-25/06S
708.1870.788.30
S
400
25
6
36x2.0
14x1.5
53.5
38.5
17
36
46
356
GRKO-25/08S 708.1870.787....
GRKO-25/08S
708.1870.787.30
S
400
25
8
36x2.0
16x1.5
53.5
38.5
19
36
46
362
GRKO-25/10S 708.1870.789....
GRKO-25/10S
708.1870.789.30
S
400
25
10
36x2.0
18x1.5
54.5
38.0
22
36
46
352
GRKO-25/12S 708.1870.791....
GRKO-25/12S
708.1870.791.30
S
400
25
12
36x2.0
20x1.5
54.5
38.0
24
36
46
356
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表