目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
WEE-..LM - Adjustable male adaptor elbow fittings with counter nut, sealing with restraining O-ring, ISO 1179-3
EXMAR
Tube fittings
Adjustable fittings
Adjustable elbow fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/adjustable_fiiting/adjustable_equal_elbows/wee_lm.prj},{NB=WEE-08LM 14x1.5 708.2408.240.20},{TYPE=WEE-08LM 14x1.5},{MATNR=708.2408.240.20},{SERIE=L},{PN=200},{D1=10},{M=12x1.5},{M1=14x1.5},{D2=17.5},{L1=29.0},{L2=14.0},{L3=10.0},{L4=21.0},{SW1=17},{SW2=17},{SW3=12},{E=6.0},{KG=61},{M2=16},{P=1.5},{X1=1.00},{X2=1.0},{X3=0.90},{X4=1.00},{F1=13.64},{G1=7.00},{E1=8.00},{E2=7.50},{H1=6.00},{H2=19.50},{H3=2.20},{O=2.00},{D3=11.00},{R1=1.00},{AD=12.000},{H=15.5}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
M
Diameter
ⁿ/ₐ
M1
Thread
ⁿ/ₐ
D2
Diameter
[mm]
L1
Length
[mm]
L2
Length
[mm]
L3
Length
[mm]
L4
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
WEE-08LM 14x1.5 708.2408....
WEE-08LM 14x1.5
708.2408.240.20
L
200
10
12x1.5
14x1.5
17.5
29.0
14.0
10.0
21.0
17
17
12
6.0
61
WEE-10LM 14x1.5 708.2408....
WEE-10LM 14x1.5
708.2408.280.20
L
200
10
14x1.5
16x1.5
19.5
30.5
15.0
10.0
24.0
19
19
14
7.5
79
WEE-18LM 22x1.5 708.2408....
WEE-18LM 22x1.5
708.2408.460.20
L
200
18
22x1.5
26x1.5
28.5
40.5
24.0
12.0
33.0
32
27
24
14.0
236
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表