目錄: EXMAR
Created: 21.02.2014
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
EXMAR
GR-..S - Straight reducing fittings
EXMAR
Tube fittings
Reducing fittings
Powered by
CAD模型選擇
{exmar/tube_fitting/reducing_fittings/gr_s.prj},{NB=GR-20/14S 708.1024.675.30},{TYPE=GR-20/14S},{MATNR=708.1024.675.30},{SERIE=S},{PN=420},{D1=20},{D2=14},{M1=30x2.0},{M2=22x1.5},{L1=63.0},{L2=23.5},{SW1=36},{SW2=32},{SW3=27},{E=10.0},{KG=300},{X1=0.9},{X2=0.500},{X3=1.0},{X4=0.6},{X5=1.0}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TYPE
Type
ⁿ/ₐ
MATNR
Mat.-Nr.
ⁿ/ₐ
SERIE
Serie
ⁿ/ₐ
PN
Pressure nom.
[bar]
D1
Diameter
[mm]
D2
Diameter
[mm]
M1
Thread
ⁿ/ₐ
M2
Thread
ⁿ/ₐ
L1
Length
[mm]
L2
Length
[mm]
SW1
Width across flats
[mm]
SW2
Width across flats
[mm]
SW3
Width across flats
[mm]
E
Diameter
[mm]
KG
Weight
[g/Pcs]
GR-08/06S 708.1024.140.30
GR-08/06S
708.1024.140.30
S
800
8
6
16x1.5
14x1.5
48.0
18.0
19
17
17
4.0
85
GR-10/06S 708.1024.175.30
GR-10/06S
708.1024.175.30
S
800
10
6
18x1.5
14x1.5
49.0
17.5
22
19
17
4.0
95
GR-10/08S 708.1024.190.30
GR-10/08S
708.1024.190.30
S
800
10
8
18x1.5
16x1.5
49.0
17.5
22
19
19
5.0
100
GR-12/06S 708.1024.215.30
GR-12/06S
708.1024.215.30
S
630
12
6
20x1.5
14x1.5
51.0
19.5
24
22
17
4.0
105
GR-12/08S 708.1024.225.30
GR-12/08S
708.1024.225.30
S
630
12
8
20x1.5
16x1.5
51.0
19.5
24
22
19
5.0
115
GR-12/10S 708.1024.240.30
GR-12/10S
708.1024.240.30
S
630
12
10
20x1.5
18x1.5
52.0
19.0
24
22
22
7.0
125
GR-14/06S 708.1024.296.30
GR-14/06S
708.1024.296.30
S
630
14
6
22x1.5
14x1.5
54.0
21.0
27
24
17
4.0
125
GR-14/08S 708.1024.300.30
GR-14/08S
708.1024.300.30
S
630
14
8
22x1.5
16x1.5
54.0
21.0
27
24
19
5.0
140
GR-14/10S 708.1024.320.30
GR-14/10S
708.1024.320.30
S
630
14
10
22x1.5
18x1.5
55.0
20.5
27
24
22
7.0
125
GR-14/12S 708.1024.340.30
GR-14/12S
708.1024.340.30
S
630
14
12
22x1.5
20x1.5
55.0
20.5
27
24
24
8.0
182
GR-16/06S 708.1024.466.30
GR-16/06S
708.1024.466.30
S
630
16
6
24x1.5
14x1.5
54.0
20.5
30
27
17
4.0
170
GR-16/08S 708.1024.468.30
GR-16/08S
708.1024.468.30
S
630
16
8
24x1.5
16x1.5
54.0
20.5
30
27
19
5.0
180
GR-16/10S 708.1024.470.30
GR-16/10S
708.1024.470.30
S
630
16
10
24x1.5
18x1.5
55.0
20.0
30
27
22
7.0
185
GR-16/12S 708.1024.480.30
GR-16/12S
708.1024.480.30
S
630
16
12
24x1.5
20x1.5
55.0
20.0
30
27
24
8.0
190
GR-16/14S 708.1024.500.30
GR-16/14S
708.1024.500.30
S
630
16
14
24x1.5
22x1.5
58.0
21.5
30
27
27
10.0
215
GR-20/06S 708.1024.650.30
GR-20/06S
708.1024.650.30
S
420
20
6
30x2.0
14x1.5
59.0
22.5
36
32
17
4.0
230
GR-20/08S 708.1024.655.30
GR-20/08S
708.1024.655.30
S
420
20
8
30x2.0
16x1.5
59.0
22.5
36
32
19
5.0
250
GR-20/10S 708.1024.660.30
GR-20/10S
708.1024.660.30
S
420
20
10
30x2.0
18x1.5
60.0
22.0
36
32
22
7.0
270
GR-20/12S 708.1024.665.30
GR-20/12S
708.1024.665.30
S
420
20
12
30x2.0
20x1.5
60.0
22.0
36
32
24
8.0
312
GR-20/14S 708.1024.675.30
GR-20/14S
708.1024.675.30
S
420
20
14
30x2.0
22x1.5
63.0
23.5
36
32
27
10.0
300
GR-20/16S 708.1024.685.30
GR-20/16S
708.1024.685.30
S
420
20
16
30x2.0
24x1.5
63.0
23.0
36
32
30
12.0
315
GR-25/06S 708.1024.788.30
GR-25/06S
708.1024.788.30
S
420
25
6
36x2.0
14x1.5
64.0
25.0
46
41
17
5.0
491
GR-25/08S 708.1024.787.30
GR-25/08S
708.1024.787.30
S
420
25
8
36x2.0
16x1.5
64.0
25.0
46
41
19
4.0
495
GR-25/10S 708.1024.789.30
GR-25/10S
708.1024.789.30
S
420
25
10
36x2.0
18x1.5
65.0
24.5
46
41
22
7.0
480
GR-25/12S 708.1024.791.30
GR-25/12S
708.1024.791.30
S
420
25
12
36x2.0
20x1.5
65.0
26.0
46
41
24
10.0
500
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表