Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 319 C - Ball knobs
Fabory
12 Engineering parts & machine parts
Powered by
CAD模型選擇
{fabory/12_engineering_parts_machine_parts/din_319_c.prj},{NB=Kugelknopf DIN 319 C 20},{CNSORDERNO=56914.050.020},{NENNID=C 20},{BRAND=},{STANDARD=DIN ?319 C},{THREAD=Metric thread},{THREADDIRECTIO=},{STYLE=},{TYPE=},{BASICMATERIAL=},{GRADE=Fenolformaldehyde (bakelite)},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=Black},{COMPARABLESTAN=},{ADDITIONALINFO=},{ROHS=N},{APPROVAL=},{EANCODE=},{INTRASTATCODE=3926300000},{ECLASS=32-01-01-01},{UNSPSC=31162801},{ETIM=EC000011},{URL=},{PACKAGING=5},{FABNETWEIGHT=6.200},{D1=20},{D2=5.000},{DK=4.134},{P=0.800},{T1=7.500},{T2=1.600},{D6=12.000},{H=18.000},{CNSAVOID=},{LOD=High},{STANDARDSMALL=din_319_c.png},{VARIANT=MIN}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standard
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHS
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
Eclass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
NENN
Nominal designation
ⁿ/ₐ
D1
Orb diameter
[mm]
D2
Thread
[mm]
DK
Thread core diameter
[mm]
P
Threaded pitch
[mm]
T1
Thread depth min.
[mm]
T2
Counterbore
[mm]
D6
Planar flat ~
[mm]
H
Orb height ~
[mm]
VARIANT
ⁿ/ₐ
Ball knob DIN 319 C 12
56914.040.012
C 12
DIN ?319 C
Metric thread
Fenolformaldehyde (bakeli...
Black
0.00150
N
3926300000
32-01-01-01
31162801
EC000011
5
C 12
12
4.000
3.242
0.700
6.000
1.200
6.000
11.200
Ball knob DIN 319 C 16
56914.040.016
C 16
DIN ?319 C
Metric thread
Fenolformaldehyde (bakeli...
Black
0.00313
N
3926300000
32-01-01-01
31162801
EC000011
5
C 16
16
4.000
3.242
0.700
6.000
1.200
8.000
15.000
Ball knob DIN 319 C 20
56914.050.020
C 20
DIN ?319 C
Metric thread
Fenolformaldehyde (bakeli...
Black
0.00620
N
3926300000
32-01-01-01
31162801
EC000011
5
C 20
20
5.000
4.134
0.800
7.500
1.600
12.000
18.000
Ball knob DIN 319 C 25
56914.060.025
C 25
DIN ?319 C
Metric thread
Fenolformaldehyde (bakeli...
Black
0.01120
N
3926300000
32-01-01-01
31162801
EC000011
5
C 25
25
6.000
4.917
1.000
9.000
2.000
15.000
22.500
Ball knob DIN 319 C 32
56914.080.032
C 32
DIN ?319 C
Metric thread
Fenolformaldehyde (bakeli...
Black
0.02450
N
3926300000
32-01-01-01
31162801
EC000011
5
C 32
32
8.000
6.647
1.250
12.000
2.500
18.000
29.000
Ball knob DIN 319 C 40
56914.100.040
C 40
DIN ≈319 C
Metric thread
Fenolformaldehyde (bakeli...
Black
0.04540
N
3926300000
32-01-01-01
31162801
EC000011
5
C 40
40
10.000
8.376
1.500
15.000
3.000
22.000
37.000
Ball knob DIN 319 C 50
56914.120.050
C 50
DIN ?319 C
Metric thread
Fenolformaldehyde (bakeli...
Black
0.09210
N
3926300000
32-01-01-01
31162801
EC000011
5
C 50
50
12.000
10.106
1.750
18.000
3.000
28.000
46.000
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表