Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 137 B - Lock washers, corrugated
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_137.prj},{NB=Federscheibe DIN 137 B 10 37160.100.001(High)},{CNSORDERNO=37160.100.001},{D=10.000},{VARIANT=0},{PACKAGING=500},{FABNETWEIGHT=1.900},{DA=10.500},{DW=21.000},{H=1.000},{H1=4.200},{NENNID=M10},{BRAND=Fabory},{STANDARD=DIN 137 B},{THREAD=},{THREADDIRECTIO=},{STYLE=},{TYPE=Wave spring},{BASICMATERIAL=Steel},{GRADE=DIN267-26},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=NEN2457,NFE27-620},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492766564},{INTRASTATCODE=73182100},{ECLASS=23-09-01-01�},{UNSPSC=31161811},{ETIM=EC002345},{FAB_NENN=B 10},{FAB_GEO=For nom. size=M10;d1=10.5;d2=21;s=1},{FAB_ARTICLENUMBER=37160.100.001},{CNSAVOID=},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal size
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTIO
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
COLOR
Color
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
DA
Inner diameter of bearing area H14
[mm]
DW
Outer diameter of bearing face js16
[mm]
H
Height
[mm]
H1
Height max.
[mm]
Lock washer DIN 137 B 3
37150.030.001
M3
3.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
Zinc plated yellow passiv...
0.00020
NEN2457,NFE27-620
N
8715492766366
7318210095
23-09-01-01�
31161811
EC002345
1000
3.200
8.000
0.500
1.600
Lock washer DIN 137 B 3
37160.030.001
M3
3.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
0.00020
NEN2457,NFE27-620
Y
8715492766502
73182100
23-09-01-01�
31161811
EC002345
1000
3.200
8.000
0.500
1.600
Lock washer DIN 137 B 3
37165.030.001
M3
3.000
Fabory
DIN 137 B
Wave spring
Steel
Mechanical zinc plated
0.00017
NEN2457,NFE27-620
Y
8717077267305
73182100
23-09-01-01�
31161811
EC002345
1000
3.200
8.000
0.500
1.600
Lock washer DIN 137 B 3
51551.030.001
M3
3.000
Fabory
DIN ?137 B
Wave spring
Stainless steel
A2
0.00020
NEN?2457,NF?E27-620
Y
8715492294791
7318210091
23-09-01-01�
31161811
EC002345
200
3.200
8.000
0.500
1.600
Lock washer DIN 137 B 3
55551.030.001
M3
3.000
Fabory
DIN ?137 B
Wave spring
Stainless steel
A4
0.00017
NEN?2457,NF?E27-620
Y
8715494303903
7318210091
23-09-01-01�
31161811
EC002345
1000
3.200
8.000
0.500
1.600
Lock washer DIN 137 B 3.5
37160.035.001
M3,5
3.500
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
0.00015
NEN2457,NFE27-620
Y
8717077085817
73182100
23-09-01-01�
31161811
EC002345
100
3.700
8.000
0.500
1.800
Lock washer DIN 137 B 3.5
51551.035.001
M3,5
3.500
Fabory
DIN ?137 B
Wave spring
Stainless steel
A2
0.00015
NEN?2457,NF?E27-620
Y
8715494315746
7318210091
23-09-01-01�
31161811
EC002345
1000
3.700
8.000
0.500
1.800
Lock washer DIN 137 B 4
37150.040.001
M4
4.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
Zinc plated yellow passiv...
0.00020
NEN2457,NFE27-620
N
8715492766373
7318210095
23-09-01-01�
31161811
EC002345
1000
4.300
9.000
0.500
2.000
Lock washer DIN 137 B 4
37160.040.001
M4
4.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
0.00020
NEN2457,NFE27-620
Y
8715492766519
73182100
23-09-01-01�
31161811
EC002345
1000
4.300
9.000
0.500
2.000
Lock washer DIN 137 B 4
37165.040.001
M4
4.000
Fabory
DIN 137 B
Wave spring
Steel
Mechanical zinc plated
0.00019
NEN2457,NFE27-620
Y
8717077267312
73182100
23-09-01-01�
31161811
EC002345
1000
4.300
9.000
0.500
2.000
Lock washer DIN 137 B 4
51551.040.001
M4
4.000
Fabory
DIN ?137 B
Wave spring
Stainless steel
A2
0.00014
NEN?2457,NF?E27-620
Y
8715492294807
7318210091
23-09-01-01�
31161811
EC002345
200
4.300
9.000
0.500
2.000
Lock washer DIN 137 B 4
55551.040.001
M4
4.000
Fabory
DIN ?137 B
Wave spring
Stainless steel
A4
0.00019
NEN?2457,NF?E27-620
Y
8715494315807
7318210091
23-09-01-01�
31161811
EC002345
1000
4.300
9.000
0.500
2.000
Lock washer DIN 137 B 5
37150.050.001
M5
5.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
Zinc plated yellow passiv...
0.00026
NEN2457,NFE27-620
N
8715492766380
7318210095
23-09-01-01�
31161811
EC002345
1000
5.300
11.000
0.500
2.200
Lock washer DIN 137 B 5
37160.050.001
M5
5.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
0.00030
NEN2457,NFE27-620
Y
8715492766526
73182100
23-09-01-01�
31161811
EC002345
1000
5.300
11.000
0.500
2.200
Lock washer DIN 137 B 5
37165.050.001
M5
5.000
Fabory
DIN 137 B
Wave spring
Steel
Mechanical zinc plated
0.00027
NEN2457,NFE27-620
Y
8717077267329
73182100
23-09-01-01�
31161811
EC002345
1000
5.300
11.000
0.500
2.200
Lock washer DIN 137 B 5
51551.050.001
M5
5.000
Fabory
DIN ?137 B
Wave spring
Stainless steel
A2
0.00030
NEN?2457,NF?E27-620
Y
8715492294814
7318210091
23-09-01-01�
31161811
EC002345
200
5.300
11.000
0.500
2.200
Lock washer DIN 137 B 5
55551.050.001
M5
5.000
Fabory
DIN ?137 B
Wave spring
Stainless steel
A4
0.00027
NEN?2457,NF?E27-620
Y
8715494315814
7318210091
23-09-01-01�
31161811
EC002345
1000
5.300
11.000
0.500
2.200
Lock washer DIN 137 B 6
37150.060.001
M6
6.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
Zinc plated yellow passiv...
0.00028
NEN2457,NFE27-620
N
8715492766397
7318210095
23-09-01-01�
31161811
EC002345
1000
6.400
12.000
0.500
2.600
Lock washer DIN 137 B 6
37160.060.001
M6
6.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
0.00030
NEN2457,NFE27-620
Y
8715492766533
73182100
23-09-01-01�
31161811
EC002345
1000
6.400
12.000
0.500
2.600
Lock washer DIN 137 B 6
37165.060.001
M6
6.000
Fabory
DIN 137 B
Wave spring
Steel
Mechanical zinc plated
0.00032
NEN2457,NFE27-620
Y
8717077267336
73182100
23-09-01-01�
31161811
EC002345
100
6.400
12.000
0.500
2.600
Lock washer DIN 137 B 6
51551.060.001
M6
6.000
Fabory
DIN ?137 B
Wave spring
Stainless steel
A2
0.00030
NEN?2457,NF?E27-620
Y
8715492294821
7318210091
23-09-01-01�
31161811
EC002345
200
6.400
12.000
0.500
2.600
Lock washer DIN 137 B 6
55551.060.001
M6
6.000
Fabory
DIN ?137 B
Wave spring
Stainless steel
A4
0.00032
NEN?2457,NF?E27-620
Y
8715494303910
7318210091
23-09-01-01�
31161811
EC002345
500
6.400
12.000
0.500
2.600
Lock washer DIN 137 B 7
37150.070.001
M7
7.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
Zinc plated yellow passiv...
0.00080
NEN2457,NFE27-620
N
8715492766403
7318210095
23-09-01-01�
31161811
EC002345
1000
7.400
14.000
0.800
3.000
Lock washer DIN 137 B 7
37160.070.001
M7
7.000
Fabory
DIN 137 B
Wave spring
Steel
DIN267-26
0.00080
NEN2457,NFE27-620
Y
8715492766540
73182100
23-09-01-01�
31161811
EC002345
1000
7.400
14.000
0.800
3.000
Lock washer DIN 137 B 7
37165.070.001
M7
7.000
Fabory
DIN 137 B
Wave spring
Steel
Mechanical zinc plated
0.00080
NEN2457,NFE27-620
Y
8717077267343
73182100
23-09-01-01�
31161811
EC002345
100
7.400
14.000
0.800
3.000
F
P
1
2
3
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表