Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 705 A - Stellringe
Fabory
4Washers & Retaining rings
Powered by
CAD模型選擇
{fabory/4_washers_and_retaining_rings/din_705_a_asmtab.prj},{NB=DIN 705 A 28x28 37816.280.001},{CNSORDERNO=37816.280.001},{D=28.000},{PACKAGING=MIN},{FABNETWEIGHT=120.500},{H8=28.000},{H13=45.000},{JS14=16.000},{NSS=1.000},{NDEN=8.000},{TDEN=6.466},{PEN=1.250},{LEN=12.000},{DTEN=2.000},{WSEN=1.200},{DFEN=2.500},{LOD=MIN},{NENNID=M8},{BRAND=Fabory},{STANDARD=DIN 705 A},{STYLE=},{TYPE=With set screw},{BASICMATERIAL=Steel},{GRADE=A2},{SURFACETREATME=Zinc plated},{HEADSHAPE=},{DRIVINGFEATURE=},{COLOR=},{COMPARABLESTAN=},{ADDITIONALINFO=with DIN 553},{ROHS=Y},{APPROVAL=},{EANCODE=8717077267602},{INTRASTATCODE=},{ECLASS=},{UNSPSC=31161807},{ETIM=EC002389},{FAB_NENN=},{FAB_GEO=},{FAB_ARTICLENUMBER=51371.240.001},{CNSAVOID=}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
D
Nominal diameter
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
H8
Inner diameter
ⁿ/ₐ
H13
Outer diameter
ⁿ/ₐ
JS14
Thickness
[mm]
NSS
Number of set screws
ⁿ/ₐ
NDEN
Nominal thread diameter
ⁿ/ₐ
TDEN
Thread core diameter
ⁿ/ₐ
PEN
Threaded pitch
ⁿ/ₐ
LEN
Nominal length
[mm]
DTEN
Diameter of the truncated cone point
[mm]
WSEN
Width of slot
ⁿ/ₐ
DFEN
Depth of the driving feature max.
ⁿ/ₐ
LOD
ⁿ/ₐ
DIN 705 A 4x4 37816.040....
37816.040.001
M2,5
4.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.00162
Y
8717077267466
31161807
EC002389
4.000
8.000
5.000
1.000
2.500
1.948
0.450
3.000
0.000
0.400
0.950
DIN 705 A 5x5 37816.050....
37816.050.001
M3
5.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.00293
Y
8717077267473
31161807
EC002389
5.000
10.000
6.000
1.000
3.000
2.387
0.500
4.000
0.000
0.400
1.050
DIN 705 A 6x6 37816.060....
37816.060.001
M4
6.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.00577
Y
8717077267480
31161807
EC002389
6.000
12.000
8.000
1.000
4.000
3.141
0.700
5.000
0.000
0.600
1.210
DIN 705 A 8x8 37816.080....
37816.080.001
M4
8.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.00976
Y
8717077267497
31161807
EC002389
8.000
16.000
8.000
1.000
4.000
3.141
0.700
6.000
0.000
0.600
1.210
DIN 705 A 9x9 37816.090....
37816.090.001
M5
9.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.01587
Y
8717077267503
7318110000
31161807
EC002389
9.000
18.000
10.000
1.000
5.000
4.019
0.800
8.000
0.000
0.800
1.630
DIN 705 A 12x12 37816.12...
37816.120.001
M6
12.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.02624
Y
8717077267510
7318110000
31161807
EC002389
12.000
22.000
12.000
1.000
6.000
4.773
1.000
8.000
1.000
1.000
2.000
DIN 705 A 14x14 37816.14...
37816.140.001
M6
14.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.03274
Y
8717077267527
31161807
EC002389
14.000
25.000
12.000
1.000
6.000
4.773
1.000
8.000
1.000
1.000
2.000
DIN 705 A 15x15 37816.15...
37816.150.001
M6
15.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.03084
Y
8717077267534
31161807
EC002389
15.000
25.000
12.000
1.000
6.000
4.773
1.000
8.000
1.000
1.000
2.000
DIN 705 A 16x16 37816.16...
37816.160.001
M6
16.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.03944
Y
8717077267541
7318110000
31161807
EC002389
16.000
28.000
12.000
1.000
6.000
4.773
1.000
8.000
1.000
1.000
2.000
DIN 705 A 17x17 37816.17...
37816.170.001
M6
17.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.04210
Y
8717077267558
31161807
EC002389
17.000
28.000
12.000
1.000
6.000
4.773
1.000
8.000
1.000
1.000
2.000
DIN 705 A 18x18 37816.18...
37816.180.001
M6
18.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.06104
Y
8717077267565
31161807
EC002389
18.000
32.000
14.000
1.000
6.000
4.773
1.000
8.000
1.000
1.000
2.000
DIN 705 A 20x20 37816.20...
37816.200.001
M6
20.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.05404
Y
8717077267572
31161807
EC002389
20.000
32.000
14.000
1.000
6.000
4.773
1.000
8.000
1.000
1.000
2.000
DIN 705 A 22x22 37816.22...
37816.220.001
M6
22.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.07044
Y
8717077267589
31161807
EC002389
22.000
36.000
14.000
1.000
6.000
4.773
1.000
10.000
1.000
1.000
2.000
DIN 705 A 25x25 37816.25...
37816.250.001
M8
25.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.09825
Y
8717077267596
31161807
EC002389
25.000
40.000
16.000
1.000
8.000
6.466
1.250
10.000
2.000
1.200
2.500
DIN 705 A 28x28 37816.28...
37816.280.001
M8
28.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.12050
Y
8717077267602
31161807
EC002389
28.000
45.000
16.000
1.000
8.000
6.466
1.250
12.000
2.000
1.200
2.500
DIN 705 A 30x30 37816.30...
37816.300.001
M8
30.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.11425
Y
8717077267619
7318110000
31161807
EC002389
30.000
45.000
16.000
1.000
8.000
6.466
1.250
10.000
2.000
1.200
2.500
DIN 705 A 32x32 37816.32...
37816.320.001
M8
32.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.14830
Y
8717077267626
31161807
EC002389
32.000
50.000
16.000
1.000
8.000
6.466
1.250
12.000
2.000
1.200
2.500
DIN 705 A 35x35 37816.35...
37816.350.001
M8
35.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.19025
Y
8717077267633
31161807
EC002389
35.000
56.000
16.000
1.000
8.000
6.466
1.250
12.000
2.000
1.200
2.500
DIN 705 A 36x36 37816.36...
37816.360.001
M8
36.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.18000
Y
8717077267640
31161807
EC002389
36.000
56.000
16.000
1.000
8.000
6.466
1.250
12.000
2.000
1.200
2.500
DIN 705 A 40x40 37816.40...
37816.400.001
M10
40.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.26710
Y
8717077267657
31161807
EC002389
40.000
63.000
18.000
1.000
10.000
8.160
1.500
16.000
2.000
1.600
3.000
DIN 705 A 42x42 37816.42...
37816.420.001
M10
42.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.24240
Y
8717077267664
31161807
EC002389
42.000
63.000
18.000
1.000
10.000
8.160
1.500
16.000
2.000
1.600
3.000
DIN 705 A 45x45 37816.45...
37816.450.001
M10
45.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.32310
Y
8717077267671
7318110000
31161807
EC002389
45.000
70.000
18.000
1.000
10.000
8.160
1.500
16.000
2.000
1.600
3.000
DIN 705 A 50x50 37816.50...
37816.500.001
M10
50.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.43500
Y
8717077267688
7318110000
31161807
EC002389
50.000
80.000
18.000
1.000
10.000
8.160
1.500
16.000
2.000
1.600
3.000
DIN 705 A 55x55 37816.55...
37816.550.001
M10
55.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.37910
Y
8717077267695
7318110000
31161807
EC002389
55.000
80.000
18.000
1.000
10.000
8.160
1.500
16.000
2.000
1.600
3.000
DIN 705 A 60x60 37816.60...
37816.600.001
M10
60.000
Fabory
DIN 705 A
With set screw
Steel
A2
Zinc plated
0.55960
Y
8717077267701
7318110000
31161807
EC002389
60.000
90.000
20.000
1.000
10.000
8.160
1.500
16.000
2.000
1.600
3.000
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表