Nederlands
English
QA認證資訊
目錄: Fabory
Created: 19.09.2017
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
Fabory
DIN 1475 - Grooved pins, third length center grooved
Fabory
9 Pins & key stock
Powered by
CAD模型選擇
{fabory/9_pins_and_key_stock/din_1475.prj},{NB=Kerbstift DIN 1475 5x12 39750.050.012(High)},{CNSORDERNO=39750.050.012},{L=12},{VARIANT=1},{PACKAGING=200},{FABNETWEIGHT=1.970},{D1=5.0},{C=0.60},{SZ=16.50},{D2=5.15},{GEW=3.190},{NENNID=5X12MM},{BRAND=Fabory},{STANDARD=DIN 1475},{THREAD=},{THREADDIRECTION=},{STYLE=Third length center},{TYPE=Grooved pin},{BASICMATERIAL=Free-cutting steel},{GRADE=},{SURFACETREATME=},{HEADSHAPE=},{DRIVINGFEATURE=},{COMPARABLESTAN=ISO8742,NEN2606},{ADDITIONALINFO=},{ROHS=Y},{APPROVAL=},{EANCODE=8715492827708},{INTRASTATCODE=7318240090},{ECLASS=23-10-01-01},{UNSPSC=31163215},{ETIM=EC002384},{FAB_NENN=5x12},{FAB_GEO=Diameter (d-D)=5;Length (L)=12;c ?=0.6;Tolerance=h11;V=16.5},{LOD=High}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
CNSORDERNO
Article Number
ⁿ/ₐ
NENNID
Short description
ⁿ/ₐ
L
js15
[mm]
BRAND
Brand
ⁿ/ₐ
STANDARD
Standard
ⁿ/ₐ
THREAD
Thread
ⁿ/ₐ
THREADDIRECTION
Thread direction
ⁿ/ₐ
STYLE
Style
ⁿ/ₐ
TYPE
Type
ⁿ/ₐ
BASICMATERIAL
Basic material
ⁿ/ₐ
GRADE
Grade
ⁿ/ₐ
SURFACETREATME
Surface treatment
ⁿ/ₐ
HEADSHAPE
Head shape
ⁿ/ₐ
DRIVINGFEATURE
Driving feature
ⁿ/ₐ
CNSMASSEXACT
Nett weight
[kg]
COMPARABLESTAN
Comparable standards
ⁿ/ₐ
ADDITIONALINFO
Additional information
ⁿ/ₐ
ROHS
RoHs
ⁿ/ₐ
APPROVAL
Approval
ⁿ/ₐ
EANCODE
EAN code
ⁿ/ₐ
INTRASTATCODE
Intrastat
ⁿ/ₐ
ECLASS
eClass
ⁿ/ₐ
UNSPSC
ⁿ/ₐ
ETIM
ⁿ/ₐ
PACKAGING
Packaging Unit
[PCS]
C
~
[mm]
SZ
Shear rate two-cut
[kN]
D2
Diameter kerf
[mm]
Grooved pin DIN 1475 1.5x...
39750.015.008
1,5X8MM
8
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00011
ISO8742,NEN2606
Y
8715492827265
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.60
1.60
Grooved pin DIN 1475 1.5x...
39750.015.010
1,5X10MM
10
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00014
ISO8742,NEN2606
Y
8715492827272
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.60
1.60
Grooved pin DIN 1475 1.5x...
39750.015.016
1,5X16MM
16
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00023
ISO8742,NEN2606
Y
8715492827296
7318240090
23-10-01-01
31163215
EC002384
200
0.20
1.60
1.63
Grooved pin DIN 1475 2x12
39750.020.012
2X12MM
12
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00030
ISO8742,NEN2606
Y
8715492827357
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x6
39750.020.006
2X6MM
6
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00015
ISO8742,NEN2606
Y
8715492827326
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x10
39750.020.010
2X10MM
10
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00025
ISO8742,NEN2606
Y
8715492827340
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x16
39750.020.016
2X16MM
16
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00040
ISO8742,NEN2606
Y
8715492827364
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x20
39750.020.020
2X20MM
20
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00050
ISO8742,NEN2606
Y
8715492827371
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2x24
39750.020.024
2X24MM
24
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00060
ISO8742,NEN2606
Y
8715492827388
7318240090
23-10-01-01
31163215
EC002384
200
0.25
2.85
2.10
Grooved pin DIN 1475 2.5x...
39750.025.012
2,5X12MM
12
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00047
ISO8742,NEN2606
Y
8715492827432
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.60
Grooved pin DIN 1475 2.5x...
39750.025.008
2,5X8MM
8
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00032
ISO8742,NEN2606
Y
8715492827418
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.60
Grooved pin DIN 1475 2.5x...
39750.025.010
2,5X10MM
10
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00039
ISO8742,NEN2606
Y
8715492827425
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.60
Grooved pin DIN 1475 2.5x...
39750.025.016
2,5X16MM
16
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00063
ISO8742,NEN2606
Y
8715492827449
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.60
Grooved pin DIN 1475 2.5x...
39750.025.020
2,5X20MM
20
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00078
ISO8742,NEN2606
Y
8715492827456
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.65
Grooved pin DIN 1475 2.5x...
39750.025.024
2,5X24MM
24
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00094
ISO8742,NEN2606
Y
8715492827463
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.65
Grooved pin DIN 1475 2.5x...
39750.025.030
2,5X30MM
30
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00117
ISO8742,NEN2606
Y
8715492827470
7318240090
23-10-01-01
31163215
EC002384
200
0.30
4.25
2.65
Grooved pin DIN 1475 3x12
39750.030.012
3X12MM
12
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00069
ISO8742,NEN2606
Y
8715492827500
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x6
39750.030.006
3X6MM
6
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00035
ISO8742,NEN2606
Y
8715492827487
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x8
39750.030.008
3X8MM
8
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00046
ISO8742,NEN2606
Y
8715493556690
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x10
39750.030.010
3X10MM
10
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00058
ISO8742,NEN2606
Y
8715492827494
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x14
39750.030.014
3X14MM
14
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00080
ISO8742,NEN2606
Y
8717077084872
7318240090
23-10-01-01
31163215
EC002384
250
0.40
6.15
3.10
Grooved pin DIN 1475 3x16
39750.030.016
3X16MM
16
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00091
ISO8742,NEN2606
Y
8715492827517
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.10
Grooved pin DIN 1475 3x20
39750.030.020
3X20MM
20
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00113
ISO8742,NEN2606
Y
8715492827531
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.15
Grooved pin DIN 1475 3x24
39750.030.024
3X24MM
24
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00135
ISO8742,NEN2606
Y
8715492827548
7318240090
23-10-01-01
31163215
EC002384
200
0.40
6.15
3.15
Grooved pin DIN 1475 3x28
39750.030.028
3X28MM
28
Fabory
DIN 1475
Third length center
Grooved pin
Free-cutting steel
0.00157
ISO8742,NEN2606
Y
8717077084889
7318240090
23-10-01-01
31163215
EC002384
100
0.40
6.15
3.15
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表