目錄: FAR
Created: 05.05.2019
產品目錄的特殊屬性:
Central management with the CADENAS quality tool PARTproject QA
Electronic test run was passed (CAD compatibility assured)
Only clear nomenclature -> ERP-compatibility assured
FAR
ER - STEEL THREADED INSERTS REDUCED HEAD - HEXAGONAL SHANK
FAR
BLIND RIVET NUTS
HEXAGONAL SHANK BLIND RIVET NUTS
Powered by
CAD模型選擇
{far/blind_rivet_nuts/hex_sh_brn/er.prj},{NB=63406001(1-0)},{CODE=63406001},{DESC=INS.STEEL M6ER SF},{MAT=Steel},{DD=M6x1},{A=7.9},{B=0},{C=0.0},{D=0.0},{H=6.5},{L=16},{L1=0.0},{M=8.9},{M2=10.0},{M3=0.00},{S=0.6},{VERSION=1},{SPMIN=0.5},{SPMAX=3.0},{SP=0.0},{PDF=ER.pdf},{NDM=6},{PITCH=1.00},{D2=0.4},{XTRD=4.6766},{Y1=0.6265},{Y2=0.6264}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
CODE
Code
ⁿ/ₐ
DESC
Description
ⁿ/ₐ
MAT
Material
ⁿ/ₐ
DD
Format
ⁿ/ₐ
B
Head dimension
[mm]
D
Head dimension
[mm]
L
Insert enght
[mm]
M
hexagon size
[mm]
SPMIN
Grip range MIN
[mm]
SPMAX
Grip range MAX
[mm]
63404001
63404001
INS.STEEL M4ER
Steel
M4x0,7
0
0.0
11
5.9
0.5
2.0
63405001
63405001
INS.STEEL M5ER
Steel
M5x0,8
0
0.0
14
6.9
0.5
3.0
63406001
63406001
INS.STEEL M6ER
Steel
M6x1
0
0.0
16
8.9
0.5
3.0
63408001
63408001
INS.STEEL M8ER
Steel
M8x1,25
0
0.0
18
10.9
0.5
3.0
63410001
63410001
INS.STEEL M10ER
Steel
M10x1,5
0
0.0
23
11.9
1.0
3.5
63412001
63412001
INS.STEEL M12ER E.16
Steel
M12x1,75
0
0.0
25
15.9
1.0
4.0
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
2D
下載CAD模型
生成CAD模型
生成PDF資料表