magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Inner Connector R
FATH
Connect
90° Connectors
Inner Connectors
Powered by
CAD模型選擇
{fath/connect/90_connectors/inner_connectors/inner_conn_r_asmtab.prj},{NB=099I90R10M},{PARTNR=099I90R10M},{PROFILE=B},{N=10},{IC=ST cast steel},{A=19.0},{B=8.8},{HS=M8},{H=3.8},{L1=32},{L2=38},{WEIGHT=51.0},{CTN=73259990},{ID=132684},{CFM=../../../pictures/sym_cfm.png},{POP=../../../pictures/sym_pop.png},{REACH=../../../pictures/sym_reach.png},{ROHS=../../../pictures/sym_rohs.png},{VER=6},{PPATH=patrs_veru/inner_conn_r_asmtpl.prj},{EAN=4066061054228}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
PROFILE
Profile
ⁿ/ₐ
N
Slot
ⁿ/ₐ
IC
Inner Connector R
ⁿ/ₐ
A
[mm]
B
[mm]
HS
Hexagon socket set screw
ⁿ/ₐ
H
[mm]
L1
[mm]
L2
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
099I90R06M
099I90R06M
B
6
ST cast steel
11.3
4.5
M5
3.0
21
21
9.8
73259990
132677
4066061054204
099I90R08M
099I90R08M
B
8
ST cast steel
15.8
7.8
M6
6.0
21
30
27.0
73259990
132679
4066061054211
099I90R10M
099I90R10M
B
10
ST cast steel
19.0
8.8
M8
3.8
32
38
51.0
73259990
132684
4066061054228
099I90R06
099I90R06
B
6
ZN zinc die-cast
11.3
4.5
M5
3.0
21
21
8.0
79070000
125898
4066061004865
099I90R08
099I90R08
B
8
ZN zinc die-cast
15.8
7.8
M6
6.0
21
30
24.0
79070000
112385
4066061004872
099I90R10
099I90R10
B
10
ZN zinc die-cast
19.0
8.8
M8
3.8
32
38
45.0
79070000
112386
4066061004889
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表