magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
T-slot Nut 18.0 x 7.5 mm
FATH
Fasten
T-slot Nuts
Slot 10
Self-aligning
Powered by
CAD模型選擇
{fath/fasten/t_slot_nuts/slot_10/self_aligning/t_slot_10_18x75.prj},{NB=096135(high)},{PARTNR=096135},{S=M5},{WEIGHT=15.9},{CTN=73181692},{ID=102601},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{NDM=5.0000},{EAN=4066061018749},{LODLEVEL=high}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
S
Size
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096134(high)
096134
M4
16.5
73181692
102600
4066061018732
096135(high)
096135
M5
15.9
73181692
102601
4066061018749
096136(high)
096136
M6
15.4
73181692
102602
4066061018756
096138(high)
096138
M8
14.3
73181692
102603
4066061018763
096130.1500(high)
096130.1500
1500 mm
1299.0
72166900
108640
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表