magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Roll-in T-slot Nut 13.5 x 7.2 mm with Spring Leaf
FATH
Fasten
T-slot Nuts
Slot 8
Roll-in
Powered by
CAD模型選擇
{fath/fasten/t_slot_nuts/slot_8/roll_in/t_slot_8_135x72_s.prj},{NB=096026F},{PARTNR=096026F},{S=M6},{WEIGHT=10.8},{CTN=73181900},{ID=102385},{CFM=../../../../pictures/sym_cfm.png},{POP=../../../../pictures/sym_pop.png},{REACH=../../../../pictures/sym_reach.png},{ROHS=../../../../pictures/sym_rohs.png},{NDM=6.0000},{GEW=1},{EAN=4066061017810}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
S
Size
ⁿ/ₐ
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
096024F
096024F
M4
11.4
73181900
102377
4066061017759
096025F
096025F
M5
11.1
73181900
102381
4066061017780
096026F
096026F
M6
10.8
73181900
102385
4066061017810
096028F
096028F
M8
9.9
73181900
102394
4066061017865
09602U1/4F
09602U1/4F
1/4-20 UNC
10.9
73181900
102401
4066061017896
09602U5/16F
09602U5/16F
5/16-18 UNC
10.0
73181900
102409
4066061017940
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表