magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Flowsort® Double Line Diverter DLD
FATH
Move
Flowsort® Diverters
Powered by
CAD模型選擇
{fath/move/flowsort_diverters/flow_double_line_sort_dld.prj},{NB=DLD650-400},{PARTNR=DLD650-400},{VER=3 x 2 sorter discs},{B1=650},{B=663},{WEIGHT=50.0},{CTN=84283990},{ID=161290},{CFM=../../pictures/sym_cfm.png},{POP=../../pictures/sym_pop.png},{REACH=../../pictures/sym_reach.png},{ROHS=../../pictures/sym_rohs.png},{EAN=4066061081057}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
B1
b
[mm]
B
[mm]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
DLD400-400
DLD400-400
2 x 2 sorter discs
400
433
36.0
84283990
160276
4066061079740
DLD410-400
DLD410-400
2 x 2 sorter discs
410
438
36.0
84283990
161276
4066061080890
DLD420-400
DLD420-400
2 x 2 sorter discs
420
443
36.0
84283990
160970
DLD430-400
DLD430-400
2 x 2 sorter discs
430
448
36.0
84283990
161278
4066061080906
DLD440-400
DLD440-400
2 x 2 sorter discs
440
453
36.0
84283990
161279
4066061080913
DLD450-400
DLD450-400
2 x 2 sorter discs
450
453
36.0
84283990
161280
4066061080920
DLD600-400
DLD600-400
3 x 2 sorter discs
600
633
50.0
84283990
160278
4066061079788
DLD610-400
DLD610-400
3 x 2 sorter discs
610
638
50.0
84283990
161286
4066061080999
DLD620-400
DLD620-400
3 x 2 sorter discs
620
643
50.0
84283990
161287
4066061081002
DLD630-400
DLD630-400
3 x 2 sorter discs
630
648
50.0
84283990
161288
4066061081026
DLD640-400
DLD640-400
3 x 2 sorter discs
640
653
50.0
84283990
161289
4066061081040
DLD650-400
DLD650-400
3 x 2 sorter discs
650
663
50.0
84283990
161290
4066061081057
DLD800-400
DLD800-400
4 x 2 sorter discs
800
833
62.0
84283990
160280
4066061079818
DLD810-400
DLD810-400
4 x 2 sorter discs
810
838
62.0
84283990
161296
4066061081125
DLD820-400
DLD820-400
4 x 2 sorter discs
820
843
62.0
84283990
161297
4066061081132
DLD830-400
DLD830-400
4 x 2 sorter discs
830
848
62.0
84283990
161298
4066061081149
DLD840-400
DLD840-400
4 x 2 sorter discs
840
853
62.0
84283990
161299
4066061081156
DLD850-400
DLD850-400
4 x 2 sorter discs
850
863
62.0
84283990
161300
4066061081170
DLD1000-400
DLD1000-400
5 x 2 sorter discs
1000
1033
74.0
84283990
160282
4066061079856
DLD1010-400
DLD1010-400
5 x 2 sorter discs
1010
1038
74.0
84283990
161306
4066061081231
DLD1020-400
DLD1020-400
5 x 2 sorter discs
1020
1043
74.0
84283990
161307
4066061081248
DLD1030-400
DLD1030-400
5 x 2 sorter discs
1030
1048
74.0
84283990
161308
4066061081255
DLD1040-400
DLD1040-400
5 x 2 sorter discs
1040
1053
74.0
84283990
161309
4066061081262
DLD1050-400
DLD1050-400
5 x 2 sorter discs
1050
1063
74.0
84283990
161310
4066061081279
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
下載CAD模型
沒有和該零件有關的生成操作
生成PDF資料表