magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Base PA for Heavy-duty Fixed Feet
FATH
Position
Levelling Feet
Heavy-duty Feet
Bases PA, Heavy-duty Feet
Powered by
CAD模型選擇
{fath/position/levelling_feet/heavy_duty_feet/bases/base_pa_for_hd_fixed_feet.prj},{NB=098K125KBZ},{PARTNR=098K125KBZ},{VER=without anti-slip plate},{BASE=125},{D=125},{D1=14},{LK=96},{H=44},{H1=24},{F=57.5},{MAXL=1800},{WEIGHT=250},{VERS2=1},{VERS=1},{CTN=39269097},{ID=104838},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{EAN=4066061030093}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
VER
Version
ⁿ/ₐ
BASE
Base
ⁿ/ₐ
D
[mm]
D1
Ød
[mm]
LK
[mm]
H
[mm]
H1
h
[mm]
F
[mm]
MAXL
Max. Load
[kg]
WEIGHT
Weight
[g]
VERS2
ⁿ/ₐ
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098K125KBZ
098K125KBZ
without anti-slip plate
125
125
14
96
44
24
57.5
1800
250
1
39269097
104838
4066061030093
098K175KBZ
098K175KBZ
without anti-slip plate
175
175
17
135
45
22
58.5
2500
350
2
39269097
104841
4066061030116
098K125KBZG
098K125KBZG
with anti-slip plate
125
125
14
96
44
24
57.5
1800
338
1
39269097
104839
4066061030109
098K175KBZG
098K175KBZG
with anti-slip plate
175
175
17
135
45
22
58.5
250
572
2
39269097
104842
4066061030123
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表