magyar
italiano
Nederlands
polski
română
slovenčina
中文
中文
QA認證資訊
目錄: FATH
Created: 11.03.2019
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
包含可修改的细节级别 (LOD-功能)
german, english, french
定义运动 / 几何依赖关系
Assembling conditions / informations included
Definition of NOCUT Parts included
Following Classifications are included:
Custom tariff numbers included
Automatic dimensions
Weight information included
根据CADENAS设计手册进行建模 (CDM)
Coloured parts
Materials included
spare parts informations
ecological informations
CADENAS (标准变量, 如. mass, material等)
FATH
Threaded Rod SS Metric for Pivot Feet
FATH
Position
Levelling Feet
Pivot Feet
Threaded Rods SS, Pivot Feet
Powered by
CAD模型選擇
{fath/position/levelling_feet/pivot_feet/threaded_rods_ss_pivot_feet/threaded_rod_stainless_steel_metric_for_pivot_feet.prj},{NB=098AM12066E},{PARTNR=098AM12066E},{MXL=M12 × 66},{M2=12},{M=M12},{L=66},{SW=22},{FMAX=7550},{MAXL=770},{WEIGHT=70.0},{X=2.7017},{X1=1.0000},{Y=5.50},{Y1=7.2017},{X2=12.7017},{Y2=11.0},{CTN=73181575},{ID=103507},{ROHS=../../../../pictures/sym_rohs.png},{REACH=../../../../pictures/sym_reach.png},{POP=../../../../pictures/sym_pop.png},{CFM=../../../../pictures/sym_cfm.png},{EAN=4066061022333}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
PARTNR
Part #
ⁿ/ₐ
MXL
M × L
[mm]
M
Thread
[mm]
L
[mm]
SW
[mm]
FMAX
Fmax
[N]
WEIGHT
Weight
[g]
CTN
Customs Tariff Number
ⁿ/ₐ
ID
ID #
ⁿ/ₐ
EAN
EAN-Code
ⁿ/ₐ
098AM12066E
098AM12066E
M12 × 66
M12
66
22
7550
70.0
73181575
103507
4066061022333
098AM12100E
098AM12100E
M12 × 100
M12
100
22
7550
94.0
73181575
103514
4066061022388
098AM12125E
098AM12125E
M12 × 125
M12
125
22
7550
127.0
73181575
103519
4066061022425
098AM12150E
098AM12150E
M12 × 150
M12
150
22
7550
130.0
73181575
103526
4066061022463
098AM16066E
098AM16066E
M16 × 66
M16
66
22
14200
112.0
73181575
103540
4066061022524
098AM16100E
098AM16100E
M16 × 100
M16
100
22
14200
152.0
73181575
103545
4066061022562
098AM16125E
098AM16125E
M16 × 125
M16
125
22
14200
173.0
73181575
103551
4066061022616
098AM16150E
098AM16150E
M16 × 150
M16
150
22
14200
235.0
73181575
103559
4066061022661
098AM16200E
098AM16200E
M16 × 200
M16
200
22
14200
315.0
73181575
103565
4066061022708
098AM16250E
098AM16250E
M16 × 250
M16
250
22
14200
394.0
73181575
103570
4066061022746
098AM20100E
098AM20100E
M20 × 100
M20
100
22
23800
237.0
73181575
103573
4066061022760
098AM20125E
098AM20125E
M20 × 125
M20
125
22
23800
255.0
73181575
103577
4066061022807
098AM20150E
098AM20150E
M20 × 150
M20
150
22
23800
341.0
73181575
103582
4066061022845
098AM20200E
098AM20200E
M20 × 200
M20
200
22
23800
447.0
73181575
103587
4066061022883
098AM20250E
098AM20250E
M20 × 250
M20
250
22
23800
542.0
73181575
103594
4066061022937
098AM24100E
098AM24100E
M24 × 100
M24
100
24
35400
342.0
73181575
103603
4066061022951
098AM24150E
098AM24150E
M24 × 150
M24
150
24
35400
477.0
73181575
103606
4066061022982
098AM24200E
098AM24200E
M24 × 200
M24
200
24
35400
631.0
73181575
103608
4066061023002
098AM24300E
098AM24300E
M24 × 300
M24
300
24
35400
947.0
73181575
103614
4066061023026
098AM30100E
098AM30100E
M30 × 100
M30
100
24
56600
512.0
73181575
103621
4066061023040
098AM30150E
098AM30150E
M30 × 150
M30
150
24
56600
744.0
73181575
103631
4066061023095
098AM30200E
098AM30200E
M30 × 200
M30
200
24
56600
976.0
73181575
103643
4066061023132
098AM30250E
098AM30250E
M30 × 250
M30
250
24
56600
1115.0
73181575
103645
4066061023156
098AM30300E
098AM30300E
M30 × 300
M30
300
24
56600
1420.0
73181575
103648
4066061023170
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表