PP - Bridge union - ML 150
FBO
Vebeo fittings
Semi rigid fittings
Bridge union - ML 150
Powered by
CAD模型選擇
{fbo/vebeo_fittings/semi_rigid-fittings/bridge_union_ml150/pp.prj},{NB=fbo_pp_AC30l150JNBAB},{TOD=30},{D=30.000},{A=46},{C=45.0},{MLE=173},{L1=16.000},{L2=3.000},{L3=32.000},{L4=109.000},{D1=35.000},{D2=42.000},{MBN=AC},{MOR=JN},{MCP=BAB},{INFO=INFO }
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TOD
Tube O.D.
ⁿ/ₐ
A
[mm]
C
[mm]
MLE
[mm]
FBO - PP AC 6 Length 150 ...
6
17
20.0
164
FBO - PP AC 8 Length 150 ...
8
19
20.0
164
FBO - PP AC 10 Length 150...
10
22
25.0
167
FBO - PP AC 12 Length 150...
12
24
25.0
168
FBO - PP AC 14 Length 150...
14
27
30.0
168
FBO - PP AC 15 Length 150...
15
27
30.0
167
FBO - PP AC 16 Length 150...
16
30
30.0
169
FBO - PP AC 18 Length 150...
18
30
30.0
169
FBO - PP AC 20 Length 150...
20
32
35.0
170
FBO - PP AC 22 Length 150...
22
36
35.0
173
FBO - PP AC 25 Length 150...
25
41
38.0
171
FBO - PP AC 28 Length 150...
28
46
40.0
172
FBO - PP AC 30 Length 150...
30
46
45.0
173
FBO - PP AC 35 Length 150...
35
50
51.0
178
FBO - PP AC 38 Length 150...
38
55
54.0
176
FBO - PP AC 40 Length 150...
40
60
57.0
176
FBO - PP AC 44.5 Length 1...
44.5
65
63.5
178
FBO - PP AC 1/8 Length 15...
1/8
22
25.0
167
FBO - PP AC 1/4 Length 15...
1/4
27
30.0
168
FBO - PP AC 3/8 Length 15...
3/8
30
30.0
169
FBO - PP AC 1/2 Length 15...
1/2
36
35.0
170
FBO - PP AC 3/4 Length 15...
3/4
46
40.0
170
FBO - PP AC 1" Length 150...
1"
50
51.0
173
FBO - PP AC 1"1/4 Length ...
1"1/4
65
60.3
176
FBO - PP AC 1"1/2 Length ...
1"1/2
70
70.0
176
F
P
1
2
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表