PK05 - Riser
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pk_05_asmtab.prj},{NB=PK 05-396*596*56/1730},{SYMBOL=PK 05},{MN=35},{MBN=396x596},{FORMB=396},{FORML=596},{MATERIAL=1.1730},{H=56},{HTXT=[56,66,76,86,96,116,136,156]},{MATERIALX='1.1730','1.2085'},{B=396},{L=596},{L1=524.000},{L2=430.000},{B1=324.000},{B2=272.000},{D1=42.000},{D2=18.000},{DENSITY=7850},{Z=0},{PPATH=pk_05_asmtpl.prj}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
B2
Distance
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Riser PK 05-95x95x22/1730
PK 05
95
95
95
95
75.000
46.000
75.000
55.000
14.000
7.000
7850
Riser PK 05-100x130x27/17...
PK 05
100
130
100
130
108.000
52.000
80.000
60.000
14.000
7.000
7850
Riser PK 05-156x156x36/17...
PK 05
156
156
156
156
122.000
72.000
122.000
92.000
20.000
11.000
7850
Riser PK 05-156x196x46/17...
PK 05
156
196
156
196
156.000
114.000
120.000
92.000
20.000
11.000
7850
Riser PK 05-156x246x46/17...
PK 05
156
246
156
246
212.000
162.000
122.000
92.000
20.000
11.000
7850
Riser PK 05-156x296x46/17...
PK 05
156
296
156
296
262.000
212.000
122.000
92.000
20.000
11.000
7850
Riser PK 05-156x346x46/17...
PK 05
156
346
156
346
312.000
262.000
122.000
92.000
20.000
11.000
7850
Riser PK 05-190x246x46/17...
PK 05
190
246
190
246
202.000
150.000
148.000
114.000
26.000
11.000
7850
Riser PK 05-196x196x46/17...
PK 05
196
196
196
196
152.000
100.000
154.000
120.000
26.000
11.000
7850
Riser PK 05-196x296x46/17...
PK 05
196
296
196
296
244.000
186.000
150.000
110.000
30.000
14.000
7850
Riser PK 05-196x346x56/17...
PK 05
196
346
196
346
294.000
236.000
150.000
110.000
30.000
14.000
7850
Riser PK 05-196x396x56/17...
PK 05
196
396
196
396
344.000
274.000
144.000
110.000
30.000
14.000
7850
Riser PK 05-196x446x56/17...
PK 05
196
446
196
446
394.000
324.000
144.000
110.000
30.000
14.000
7850
Riser PK 05-196x496x56/17...
PK 05
196
496
196
496
444.000
374.000
144.000
110.000
30.000
14.000
7850
Riser PK 05-218x246x46/17...
PK 05
218
246
218
246
202.000
140.000
176.000
142.000
26.000
11.000
7850
Riser PK 05-218x296x56/17...
PK 05
218
296
218
296
244.000
186.000
172.000
132.000
30.000
14.000
7850
Riser PK 05-246x246x46/17...
PK 05
246
246
246
246
200.000
130.000
200.000
160.000
30.000
14.000
7850
Riser PK 05-246x296x56/17...
PK 05
246
296
246
296
244.000
186.000
200.000
160.000
30.000
14.000
7850
Riser PK 05-246x346x56/17...
PK 05
246
346
246
346
294.000
224.000
194.000
160.000
30.000
14.000
7850
Riser PK 05-246x396x56/17...
PK 05
246
396
246
396
340.000
284.000
198.000
152.000
30.000
14.000
7850
Riser PK 05-246x446x56/17...
PK 05
246
446
246
446
394.000
324.000
194.000
160.000
30.000
14.000
7850
Riser PK 05-246x496x56/17...
PK 05
246
496
246
496
444.000
374.000
194.000
160.000
30.000
14.000
7850
Riser PK 05-246x546x56/17...
PK 05
246
546
246
546
494.000
424.000
194.000
160.000
30.000
14.000
7850
Riser PK 05-246x596x56/17...
PK 05
246
596
246
596
544.000
474.000
194.000
160.000
30.000
14.000
7850
Riser PK 05-296x296x56/17...
PK 05
296
296
296
296
244.000
186.000
250.000
210.000
30.000
14.000
7850
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表