PK06 - Ejector plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pk_06.prj},{NB=PK 06-396*596*22/1730},{SYMBOL=PK 06},{MN=35},{MBN=396x596},{FORMB=396},{FORML=596},{MATERIAL=1.1730},{H=22},{HTXT=[22]},{MATERIALX='1.1730','1.2085'},{B=268},{L=596},{L1=514.000},{B1=240.000},{D1=10.000},{DENSITY=7850}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
B1
Holes distance
[mm]
D1
Diameter
[mm]
DENSITY
Density
[kg/m^3]
Ejector plate PK 06-54x95...
PK 06
95
95
54
95
0.000
0.000
0.000
7850
Ejector plate PK 06-58x13...
PK 06
100
130
58
130
0.000
0.000
0.000
7850
Ejector plate PK 06-90x15...
PK 06
156
156
90
156
100.000
68.000
8.000
7850
Ejector plate PK 06-90x19...
PK 06
156
196
90
196
140.000
68.000
8.000
7850
Ejector plate PK 06-90x24...
PK 06
156
246
90
246
186.000
68.000
8.000
7850
Ejector plate PK 06-90x29...
PK 06
156
296
90
296
236.000
68.000
8.000
7850
Ejector plate PK 06-90x34...
PK 06
156
346
90
346
286.000
68.000
8.000
7850
Ejector plate PK 06-112x2...
PK 06
190
246
112
246
182.000
90.000
8.000
7850
Ejector plate PK 06-118x1...
PK 06
196
196
118
196
132.000
96.000
8.000
7850
Ejector plate PK 06-108x2...
PK 06
196
296
108
296
230.000
90.000
8.000
7850
Ejector plate PK 06-108x3...
PK 06
196
346
108
346
280.000
90.000
8.000
7850
Ejector plate PK 06-108x3...
PK 06
196
396
108
396
330.000
90.000
8.000
7850
Ejector plate PK 06-108x4...
PK 06
196
446
108
446
380.000
90.000
8.000
7850
Ejector plate PK 06-108x4...
PK 06
196
496
108
496
430.000
90.000
8.000
7850
Ejector plate PK 06-140x2...
PK 06
218
246
140
246
182.000
118.000
8.000
7850
Ejector plate PK 06-130x2...
PK 06
218
296
130
296
230.000
108.000
8.000
7850
Ejector plate PK 06-158x2...
PK 06
246
246
158
246
180.000
130.000
8.000
7850
Ejector plate PK 06-158x2...
PK 06
246
296
158
296
230.000
130.000
8.000
7850
Ejector plate PK 06-158x3...
PK 06
246
346
158
346
286.000
136.000
8.000
7850
Ejector plate PK 06-150x3...
PK 06
246
396
150
396
330.000
122.000
8.000
7850
Ejector plate PK 06-158x4...
PK 06
246
446
158
446
380.000
130.000
8.000
7850
Ejector plate PK 06-158x4...
PK 06
246
496
158
496
430.000
130.000
8.000
7850
Ejector plate PK 06-158x5...
PK 06
246
546
158
546
480.000
130.000
8.000
7850
Ejector plate PK 06-158x5...
PK 06
246
596
158
596
530.000
130.000
8.000
7850
Ejector plate PK 06-208x2...
PK 06
296
296
208
296
230.000
180.000
8.000
7850
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表