PK75 - Ejector retainer plate
PROPLASTICA
Mold bases
Plates
Powered by
CAD模型選擇
{fcpk_bytow/mold_bases/plates/pk_75.prj},{NB=PK 75-396*896*36/1730},{SYMBOL=PK 75},{MBN=396x896},{FORMB=396},{FORML=896},{MATERIAL=1.1730},{H=36},{HTXT=[36]},{MATERIALX='1.1730','1.2312','1.2085'},{B=220},{L=896},{L1=0.000},{L2=814.000},{B1=188.000},{H1=13.000},{D1=11.000},{D2=18.000},{D3=0.000},{DENSITY=7850},{Z=0},{Y=1.000}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
SYMBOL
Symbol
ⁿ/ₐ
FORMB
Mold width
[mm]
FORML
Mold length
[mm]
B
Width
[mm]
L
Length
[mm]
L1
Holes distance
[mm]
L2
Holes distance
[mm]
B1
Holes distance
[mm]
H1
Depth
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
D3
Diameter
[mm]
T1
Depth
[mm]
T
Depth
[mm]
DENSITY
Density
[kg/m^3]
Ejector retainer plate PK...
PK 75
196
196
88
196
166.000
132.000
66.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
196
296
76
296
266.000
230.000
58.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
196
346
76
346
314.000
280.000
58.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
196
396
76
396
364.000
330.000
58.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
196
446
76
446
414.000
380.000
58.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
196
496
76
496
464.000
430.000
58.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
218
246
110
246
216.000
182.000
88.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
218
296
98
296
266.000
230.000
76.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
246
246
126
246
214.000
180.000
98.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
246
296
126
296
264.000
230.000
98.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
246
346
126
346
324.000
286.000
104.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
246
396
118
396
364.000
330.000
90.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
246
446
126
446
414.000
380.000
98.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
246
496
126
496
464.000
430.000
98.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
246
546
126
546
514.000
480.000
98.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
246
596
126
596
564.000
530.000
98.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
296
176
296
266.000
230.000
148.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
346
176
346
324.000
286.000
154.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
396
168
396
364.000
330.000
144.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
446
176
446
414.000
380.000
152.000
11.000
9.000
15.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
496
176
496
464.000
418.000
148.000
13.000
11.000
18.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
546
176
546
514.000
468.000
148.000
13.000
11.000
18.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
596
176
596
564.000
518.000
148.000
13.000
11.000
18.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
646
120
646
616.000
570.000
92.000
13.000
11.000
18.000
4.000
11.000
7.000
7850
Ejector retainer plate PK...
PK 75
296
696
120
696
666.000
620.000
92.000
13.000
11.000
18.000
4.000
11.000
7.000
7850
F
P
1
2
3
4
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表