MS40 - Column support base
PROPLASTICA
Pre-engineered components for molds
Powered by
CAD模型選擇
{fcpk_bytow/pre_engineered_components_for_molds/column_support_base_ms40.prj},{NB=MS40-4216},{D1=42},{D2=16},{S=46},{D3=21},{D4=5},{D5=6.8},{D6=11.0},{M=8},{D7=6},{L1=8.0},{L2=6},{L3=29.0},{L4=8},{L5=8},{L6=20},{L7=8.5},{MATERIAL=1.2312},{DENSITY=7850},{HARDNESS=34},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
D1
Diameter
[mm]
D2
Diameter
[mm]
S
Height
[mm]
D3
Diameter
[mm]
D4
Diameter
[mm]
D5
Diameter
[mm]
D6
Diameter
[mm]
M
Diameter
[mm]
D7
Diameter
[mm]
L1
Distance
[mm]
L2
Distance
[mm]
L3
Distance
[mm]
L4
Distance
[mm]
L5
Distance
[mm]
L6
Distance
[mm]
L7
Distance
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
HARDNESS
Hardness
[HRC]
Column support base MS40-...
32
10
27
13
4
5.2
9.0
6
5
4.5
4
21.0
6
3
15
5.5
1.2312
7850
34
Column support base MS40-...
36
12
36
17
4
5.2
9.0
6
5
6.0
4
25.0
6
6
15
5.5
1.2312
7850
34
Column support base MS40-...
36
14
36
19
4
5.2
9.0
6
5
6.0
4
25.0
6
8
15
5.5
1.2312
7850
34
Column support base MS40-...
42
16
46
21
5
6.8
11.0
8
6
8.0
6
29.0
8
8
20
8.5
1.2312
7850
34
Column support base MS40-...
48
18
46
23
5
6.8
11.0
8
6
8.5
6
34.0
8
8
20
8.5
1.2312
7850
34
Column support base MS40-...
48
20
46
25
6
6.8
11.0
8
6
8.5
7
34.0
10
8
20
8.5
1.2312
7850
34
Column support base MS40-...
54
22
66
27
6
8.5
13.5
10
8
11.0
7
36.0
10
15
20
10.5
1.2312
7850
34
Column support base MS40-...
54
24
66
29
6
8.5
13.5
10
8
11.0
7
36.0
10
15
20
10.5
1.2312
7850
34
Column support base MS40-...
60
30
66
37
8
8.5
13.5
10
8
11.0
8
44.5
12
15
20
10.5
1.2312
7850
34
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表