EMT - Nitrided ejector sleeve
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/ejector_sleeve_emt.prj},{NB=EMT-04006075},{D3=4.0},{D3N=040},{D1=6},{D1N=06},{D2=12},{K=5},{D4=4.5},{LMIN=45},{L=75},{LT=[75,100,125,150,175,200,225]},{MATERIAL=1.2344},{DENSITY=7850},{NITRIDED=Nitrided},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
LINA
明細表
D3
Hole diameter
[mm]
D1
Diameter
[mm]
D2
Head diameter
[mm]
K
Head height
[mm]
D4
Hole diameter
[mm]
LMIN
Minimum length
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
NITRIDED
Nitrided
ⁿ/ₐ
Nitrided ejector sleeve E...
1.6
3
6
3
2.0
35
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
2.0
4
8
3
2.4
35
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
2.2
4
8
3
2.5
35
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
2.5
4
8
3
3.0
35
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
2.5
5
10
3
3.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
2.7
5
10
3
3.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
3.0
5
10
3
3.3
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
3.2
5
10
3
3.5
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
3.5
5
10
3
4.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
3.5
6
12
5
4.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
3.7
6
12
5
4.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
4.0
6
12
5
4.5
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
4.2
8
14
5
5.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
5.0
8
14
5
5.3
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
5.2
8
14
5
5.5
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
6.0
10
16
5
6.3
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
6.2
10
16
5
6.5
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
8.0
12
20
7
10.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
8.2
12
20
7
10.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
10.0
14
22
7
10.5
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
10.2
14
22
7
10.5
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
10.5
14
22
7
11.0
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
12.0
16
22
7
12.5
45
1.2344
7850
Nitrided
Nitrided ejector sleeve E...
12.5
16
22
7
13.0
45
1.2344
7850
Nitrided
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表