SXE - Leader pin
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/leader_pin_sxe.prj},{NB=SXE-30027045},{D=30},{DT=[30,32]},{D1=42},{D2=47},{S=6},{L1=7},{L2=27},{L2N=027},{L=45},{LT=[45,65,105,165]},{MATERIAL=1.7131},{DENSITY=7850},{CARBONIZED=Carbonized},{PDF=Info PDF},{SZ=1.200},{R1=2.550},{R2=2.250}
過濾設置
運行過濾
刪除篩檢程式
取消
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
D
Nomianl diameter
[mm]
D1
Diameter
[mm]
D2
Diameter
[mm]
S
Distance
[mm]
L1
Distance
[mm]
L2
Length
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
[kg/m^3]
CARBONIZED
Carbonized
ⁿ/ₐ
Leader pin SXE-09009020
9
14
16
3
4
9
1.7131
7850
Carbonized
Leader pin SXE-09012025
9
14
16
3
4
12
1.7131
7850
Carbonized
Leader pin SXE-09017020
9
14
16
3
4
17
1.7131
7850
Carbonized
Leader pin SXE-09022025
9
14
16
3
4
22
1.7131
7850
Carbonized
Leader pin SXE-09027030
9
14
16
3
4
27
1.7131
7850
Carbonized
Leader pin SXE-09036025
9
14
16
3
4
36
1.7131
7850
Carbonized
Leader pin SXE-09046030
9
14
16
3
4
46
1.7131
7850
Carbonized
Leader pin SXE-09056035
9
14
16
3
4
56
1.7131
7850
Carbonized
Leader pin SXE-10009020
10
14
16
3
4
9
1.7131
7850
Carbonized
Leader pin SXE-10012025
10
14
16
3
4
12
1.7131
7850
Carbonized
Leader pin SXE-10017020
10
14
16
3
4
17
1.7131
7850
Carbonized
Leader pin SXE-10022025
10
14
16
3
4
22
1.7131
7850
Carbonized
Leader pin SXE-10027030
10
14
16
3
4
27
1.7131
7850
Carbonized
Leader pin SXE-10036025
10
14
16
3
4
36
1.7131
7850
Carbonized
Leader pin SXE-10046030
10
14
16
3
4
46
1.7131
7850
Carbonized
Leader pin SXE-10056035
10
14
16
3
4
56
1.7131
7850
Carbonized
Leader pin SXE-14017035
14
20
25
6
7
17
1.7131
7850
Carbonized
Leader pin SXE-14022020
14
20
25
6
7
22
1.7131
7850
Carbonized
Leader pin SXE-14027020
14
20
25
6
7
27
1.7131
7850
Carbonized
Leader pin SXE-14036020
14
20
25
6
7
36
1.7131
7850
Carbonized
Leader pin SXE-14046020
14
20
25
6
7
46
1.7131
7850
Carbonized
Leader pin SXE-14056020
14
20
25
6
7
56
1.7131
7850
Carbonized
Leader pin SXE-14066055
14
20
25
6
7
66
1.7131
7850
Carbonized
Leader pin SXE-14076055
14
20
25
6
7
76
1.7131
7850
Carbonized
Leader pin SXE-14086055
14
20
25
6
7
86
1.7131
7850
Carbonized
F
P
1
2
3
4
5
6
7
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表