TWD - Sprue bushing
PROPLASTICA
Standard elements for molds
Powered by
CAD模型選擇
{fcpk_bytow/standard_elements_for_molds/sprue_bushing_twd.prj},{NB=TWD-123522-15.5},{D2=12},{D=28},{K=13},{B=11},{D1=3.5},{D1T=35},{L=22},{LT=[22,27,36,46,56]},{R=15.5},{RT=[15.5,40]},{MATERIAL=1.8159},{DENSITY=7850},{HARDNESS=55±2},{PDF=Info PDF}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
D2
Diameter
[mm]
D
Head diameter
[mm]
K
Head height
[mm]
B
Distance
[mm]
D1
Nomianl diameter
[mm]
MATERIAL
Material
ⁿ/ₐ
DENSITY
Density
[kg/m^3]
HARDNESS
Hardness
[HRC]
Sprue bushing TWD-122522-...
12
28
13
11
2.5
1.8159
7850
55±2
Sprue bushing TWD-123522-...
12
28
13
11
3.5
1.8159
7850
55±2
Sprue bushing TWD-183027-...
18
38
18
15
3.0
1.8159
7850
55±2
Sprue bushing TWD-184027-...
18
38
18
15
4.0
1.8159
7850
55±2
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表