magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
AEVULQZ - 紧凑型气缸
Festo
产品 (A - Z)
A
AEVULQZ
Powered by
CAD模型選擇
{festo/parts/a/aevulqz/aevulqz_ass.prj},{NB=156439 AEVULQZ-100-1-P-A-S6---(0)},{TNR=156439},{TYP=AEVULQZ},{INFO=2019-09-30},{KDM=100},{HUBL=variabel},{HUB=1},{HUBW=[1:25]},{HUBST=0},{AUSF=P-A-S6},{BR=59.000},{GEW=1.000},{S11=0.000},{S2=0.000},{BG=32.500},{D1=8.000},{E=128.000},{EE=G1/4},{H=5.000},{L21=66.500},{L3=8.000},{L4=25.000},{PL=10.500},{RT=M10},{T2=4.000},{TG=103.000},{AF=24.000},{AM=40.000},{B1=20.000},{D8=G1/4},{D9=11.700},{KF=M12},{KK=M20x1.5},{T4=6.100},{WH=10.000},{ZJ1=76.500},{ZM1=86.500},{S1=22.000},{PPATH=templates/aevulqz_sbl.prj},{EOLDATE=30.09.2019},{GTIN=}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年9月30日. Please do not use for new projects.
Alternative part(s)
No valid replacement parts have been specified. For questions, please contact the manufacturer.
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
HUBL
行程
ⁿ/ₐ
AUSF
设计
ⁿ/ₐ
BR
[mm]
BG
[mm]
D1
[mm]
E
[mm]
EE
ⁿ/ₐ
H
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
PL
[mm]
RT
ⁿ/ₐ
T2
[mm]
TG
[mm]
AF
[mm]
AM
[mm]
B1
[mm]
KF
ⁿ/ₐ
KK
ⁿ/ₐ
T4
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
157119 AEVULQZ-16-5-P-A
157119
AEVULQZ
16
standard
P-A
1.000
18.500
6.000
29.000
M5
1.000
43.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
M4
M8
1.500
4.500
47.500
57.000
0.097
4052568123406
157120 AEVULQZ-16-10-P-A
157120
AEVULQZ
16
standard
P-A
2.000
18.500
6.000
29.000
M5
1.000
48.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
M4
M8
1.500
4.500
52.500
67.000
0.104
4052568123413
157121 AEVULQZ-16-15-P-A
157121
AEVULQZ
16
standard
P-A
3.000
18.500
6.000
29.000
M5
1.000
53.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
M4
M8
1.500
4.500
57.500
77.000
0.112
4052568123420
157122 AEVULQZ-16-20-P-A
157122
AEVULQZ
16
standard
P-A
4.000
18.500
6.000
29.000
M5
1.000
58.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
M4
M8
1.500
4.500
62.500
87.000
0.119
4052568123437
157123 AEVULQZ-16-25-P-A
157123
AEVULQZ
16
standard
P-A
5.000
18.500
6.000
29.000
M5
1.000
63.000
3.000
16.000
8.000
M4
4.000
18.000
10.000
20.000
7.000
M4
M8
1.500
4.500
67.500
97.000
0.127
4052568123444
157124 AEVULQZ-20-5-P-A
157124
AEVULQZ
20
standard
P-A
6.000
18.500
6.000
36.000
M5
1.500
43.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
M5
M10x1.25
2.000
4.500
47.500
57.000
0.161
4052568123451
157125 AEVULQZ-20-10-P-A
157125
AEVULQZ
20
standard
P-A
7.000
18.500
6.000
36.000
M5
1.500
48.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
M5
M10x1.25
2.000
4.500
52.500
67.000
0.172
4052568123468
157126 AEVULQZ-20-15-P-A
157126
AEVULQZ
20
standard
P-A
8.000
18.500
6.000
36.000
M5
1.500
53.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
M5
M10x1.25
2.000
4.500
57.500
77.000
0.183
4052568123475
157127 AEVULQZ-20-20-P-A
157127
AEVULQZ
20
standard
P-A
9.000
18.500
6.000
36.000
M5
1.500
58.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
M5
M10x1.25
2.000
4.500
62.500
87.000
0.195
4052568123482
157128 AEVULQZ-20-25-P-A
157128
AEVULQZ
20
standard
P-A
10.000
18.500
6.000
36.000
M5
1.500
63.000
4.000
18.000
8.000
M5
4.000
22.000
12.000
22.000
9.000
M5
M10x1.25
2.000
4.500
67.500
97.000
0.206
4052568123499
157129 AEVULQZ-25-5-P-A
157129
AEVULQZ
25
standard
P-A
11.000
18.500
6.000
40.000
M5
1.500
44.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
M5
M10x1.25
2.000
5.500
50.000
60.500
0.194
4052568123505
157130 AEVULQZ-25-10-P-A
157130
AEVULQZ
25
standard
P-A
12.000
18.500
6.000
40.000
M5
1.500
49.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
M5
M10x1.25
2.000
5.500
55.000
70.500
0.208
4052568123512
157131 AEVULQZ-25-15-P-A
157131
AEVULQZ
25
standard
P-A
13.000
18.500
6.000
40.000
M5
1.500
54.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
M5
M10x1.25
2.000
5.500
60.000
80.500
0.222
4052568123529
157132 AEVULQZ-25-20-P-A
157132
AEVULQZ
25
standard
P-A
14.000
18.500
6.000
40.000
M5
1.500
59.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
M5
M10x1.25
2.000
5.500
65.000
90.500
0.236
4052568123536
157133 AEVULQZ-25-25-P-A
157133
AEVULQZ
25
standard
P-A
15.000
18.500
6.000
40.000
M5
1.500
64.500
4.000
18.000
8.000
M5
4.000
26.000
12.000
22.000
9.000
M5
M10x1.25
2.000
5.500
70.000
100.500
0.250
4052568123543
157134 AEVULQZ-32-5-P-A
157134
AEVULQZ
32
standard
P-A
16.000
21.500
6.000
60.000
G1/8
2.000
49.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.000
55.500
66.500
0.320
4052568123550
157135 AEVULQZ-32-10-P-A
157135
AEVULQZ
32
standard
P-A
17.000
21.500
6.000
60.000
G1/8
2.000
54.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.000
60.500
76.500
0.340
4052568123567
157136 AEVULQZ-32-15-P-A
157136
AEVULQZ
32
standard
P-A
18.000
21.500
6.000
60.000
G1/8
2.000
59.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.000
65.500
86.500
0.360
4052568123574
157137 AEVULQZ-32-20-P-A
157137
AEVULQZ
32
standard
P-A
19.000
21.500
6.000
60.000
G1/8
2.000
64.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.000
70.500
96.500
0.380
4052568123581
157138 AEVULQZ-32-25-P-A
157138
AEVULQZ
32
standard
P-A
20.000
21.500
6.000
60.000
G1/8
2.000
69.500
5.000
20.000
8.000
M6
4.000
32.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.000
75.500
106.500
0.400
4052568123598
157139 AEVULQZ-40-5-P-A
157139
AEVULQZ
40
standard
P-A
21.000
21.500
6.000
60.000
G1/8
2.500
50.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.500
57.000
68.500
0.463
4052568123604
157140 AEVULQZ-40-10-P-A
157140
AEVULQZ
40
standard
P-A
22.000
21.500
6.000
60.000
G1/8
2.500
55.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.500
62.000
78.500
0.492
4052568123611
157141 AEVULQZ-40-15-P-A
157141
AEVULQZ
40
standard
P-A
23.000
21.500
6.000
60.000
G1/8
2.500
60.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.500
67.000
88.500
0.521
4052568123628
157142 AEVULQZ-40-20-P-A
157142
AEVULQZ
40
standard
P-A
24.000
21.500
6.000
60.000
G1/8
2.500
65.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.500
72.000
98.500
0.551
4052568123635
157143 AEVULQZ-40-25-P-A
157143
AEVULQZ
40
standard
P-A
25.000
21.500
6.000
60.000
G1/8
2.500
70.500
5.000
20.000
8.000
M6
4.000
42.000
14.000
22.000
10.000
M6
M10x1.25
2.600
6.500
77.000
108.500
0.581
4052568123642
F
P
1
2
3
4
5
N
E
Rows Per Page
25
50
75
100
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表