magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CDC - 紧凑型气缸
Festo
产品 (A - Z)
C
CDC
Powered by
CAD模型選擇
{festo/parts/c/cdc/cdc_asmtab.prj},{NB=543307 CDC-32-1-A-P-R---(0)},{KDM=32},{AH=35.000},{AL=10.000},{AJ=5.800},{AM=19.000},{BG=26.000},{D4=8.500},{D5=9.000},{D6=12.900},{E=49.800},{EENDM=9.728},{EEKDM=8.566},{G=15.000},{J3=7.000},{KFNDM=8.000},{KFKDM=6.647},{KF2NDM=6.000},{KF2KDM=4.917},{KKNDM=10.000},{KKKDM=8.466},{KK2NDM=10.000},{KK2KDM=8.376},{KK3NDM=12.000},{KK3KDM=10.106},{L2=44.000},{L3=4.400},{L4=5.000},{MM=12.000},{PL=8.200},{RTNDM=6.000},{RTKDM=4.917},{SW=10.000},{TG=32.500},{WH1=6.200},{ZJ=50.200},{ZM=57.800},{HUBMAX=400.000},{K8W=400.000},{TNR=543307},{TYP=CDC-32},{DA=P},{EE=G1/8},{KF=M8},{KF2=M6},{KK=M10x1.25},{KK2=M10},{KK3=M12},{HUB=1},{HUBST=0},{GEW=1},{PS=0},{NS=-},{SB=1},{S2=0},{K2=0},{K5=0},{K8=0},{TB=0}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
额定直径
[mm]
DA
缓冲
ⁿ/ₐ
AM
[mm]
BG
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
E
[mm]
EE
螺纹
ⁿ/ₐ
G
[mm]
J3
[mm]
KF
螺纹
ⁿ/ₐ
KF2
螺纹
ⁿ/ₐ
KK
螺纹
ⁿ/ₐ
KK2
螺纹
ⁿ/ₐ
KK3
螺纹
ⁿ/ₐ
L2
[mm]
L3
[mm]
L4
[mm]
MM
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
SW
扳手开口宽度
[mm]
TG
[mm]
WH
[mm]
ZJ
[mm]
ZM
[mm]
543305 CDC-20-1-A-P
543305
CDC-20
20
P
16.000
19.500
7.500
9.000
11.600
36.800
M5
12.000
0.000
M6
M5
M8
M10
M10x1.25
37.000
4.400
5.000
10.000
6.000
M5
9.000
22.000
5.700
42.700
49.800
543306 CDC-25-1-A-P
543306
CDC-25
25
P
16.000
19.500
7.500
9.000
11.600
41.800
M5
12.000
0.000
M6
M5
M8
M10
M10x1.25
39.000
4.400
5.000
10.000
6.000
M5
9.000
26.000
5.700
44.700
51.800
543307 CDC-32-1-A-P-R
543307
CDC-32
32
P
19.000
26.000
8.500
9.000
12.900
49.800
G1/8
15.000
7.000
M8
M6
M10x1.25
M10
M12
44.000
4.400
5.000
12.000
8.200
M6
10.000
32.500
6.200
50.200
57.800
543308 CDC-40-1-A-P-R
543308
CDC-40
40
P
19.000
26.000
8.500
9.000
12.900
57.800
G1/8
15.000
8.000
M8
M6
M10x1.25
M10
M12
45.000
4.400
5.000
12.000
8.200
M6
10.000
38.000
6.200
51.200
58.900
543309 CDC-50-1-A-P-R
543309
CDC-50
50
P
22.000
27.000
10.600
12.000
16.500
69.700
G1/8
15.000
8.000
M10
M8
M12x1.25
M12
M16
45.000
4.400
5.000
16.000
8.200
M8
13.000
46.500
8.200
53.200
63.100
543310 CDC-63-1-A-P-R
543310
CDC-63
63
P
22.000
27.000
10.600
12.000
16.500
81.300
G1/8
15.000
8.000
M10
M8
M12x1.25
M12
M16
49.000
4.400
5.000
16.000
8.200
M8
13.000
56.500
8.200
57.200
66.900
543311 CDC-80-1-A-P-R
543311
CDC-80
80
P
28.000
27.000
14.000
0.000
20.700
100.400
G1/8
16.500
8.000
M12
M10
M16x1.5
M16
M20
54.000
8.000
0.000
20.000
8.200
M10
17.000
72.000
9.000
63.000
73.500
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表