magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
CRH - 脚架安装件
Festo
产品 (A - Z)
C
CRH
Powered by
CAD模型選擇
{festo/parts/c/crh/crh_asmtab.prj},{NB=162952 CRH-40---(50)},{TNR=162952},{TYP=CRH-40},{DIST=50},{AB=9.000},{AH=33.000},{AT=5.000},{AU=20.000},{CD=38.100},{E=80.000},{L=30.000},{R1=3.000},{R2=10.000},{TR=60.000},{H1=58.000},{H2=30.000},{H3=18.000},{CNSMASSEXACT=0.6110},{DN=38.000},{PPATH=assemblies/crh_asmtpl.prj},{GTIN=4052568072797}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
AB
[mm]
AH
[mm]
AT
[mm]
AU
[mm]
CD
[mm]
E
[mm]
L
[mm]
R1
[mm]
R2
[mm]
TR
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
162951 CRH-32
162951
CRH-32
7.000
28.000
4.000
14.000
30.100
66.000
21.000
2.000
7.000
52.000
49.000
28.000
14.000
0.3530
4052568072780
162952 CRH-40
162952
CRH-40
9.000
33.000
5.000
20.000
38.100
80.000
30.000
3.000
10.000
60.000
58.000
30.000
18.000
0.6110
4052568072797
162953 CRH-50
162953
CRH-50
9.000
40.000
6.000
20.000
45.100
90.000
30.000
3.000
10.000
70.000
70.000
40.000
20.000
0.9160
4052568072803
162954 CRH-63
162954
CRH-63
9.000
45.000
6.000
20.000
45.100
96.000
30.000
2.500
6.000
76.000
80.000
50.000
20.000
1.0660
4052568133030
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表