magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DADL-EC - 夹紧元件
Festo
产品 (A - Z)
D
DADL
Powered by
CAD模型選擇
{festo/parts/d/dadl/dadl_ec.prj},{NB=1631170 DADL-EC-Q11-32},{TNR=1631170},{TYP=DADL-EC-Q11-32},{B1=13.250},{B2=6.000},{D1=9.000},{D2=M5},{D2N=5.000},{DK=8.500},{H1=17.000},{H2=8.500},{H3=14.000},{H4=7.900},{H5=0.350},{K=5.000},{L1=29.100},{L2=22.400},{L3=25.000},{L4=12.300},{L5=19.300},{L6=19.000},{R1=32.750},{R2=34.000},{R3=32.150},{R4=30.500},{R5=26.500},{R6=1.000},{R7=3.000},{SW=4.000},{T1=7.000},{T2=2.500},{T3=14.000},{T4=14.000},{W1=50.000},{W2=4.000},{W3=12.000},{W4=40.000},{CNSMASSEXACT=0.067},{GTIN=4052568243302}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
[mm]
B2
[mm]
D1
[mm]
D2
ⁿ/ₐ
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
R1
[mm]
R2
[mm]
R3
[mm]
R4
[mm]
R5
[mm]
R6
[mm]
R7
[mm]
SW
[mm]
T1
[mm]
T4
[mm]
W1
[°]
W4
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
1692496 DADL-EC-Q11-16
1692496
DADL-EC-Q11-16
11.200
4.500
6.500
M3
9.000
4.500
8.000
4.900
18.500
12.300
15.000
8.300
9.900
9.600
18.800
19.500
18.300
17.500
14.500
0.800
1.500
2.500
4.000
12.000
50.000
40.000
0.018
4052568108182
1435411 DADL-EC-Q11-20/25
1435411
DADL-EC-Q11-20/25
11.500
4.750
7.500
M4
13.000
6.500
11.800
6.400
23.500
16.900
20.000
12.300
15.300
15.000
24.500
25.250
24.100
22.750
19.250
0.800
0.000
3.000
4.500
0.000
52.000
40.000
0.036
4052568105952
1631170 DADL-EC-Q11-32
1631170
DADL-EC-Q11-32
13.250
6.000
9.000
M5
17.000
8.500
14.000
7.900
29.100
22.400
25.000
12.300
19.300
19.000
32.750
34.000
32.150
30.500
26.500
1.000
3.000
4.000
7.000
14.000
50.000
40.000
0.067
4052568243302
1535091 DADL-EC-Q11-35/40
1535091
DADL-EC-Q11-35/40
17.200
8.000
10.600
M6
14.800
7.400
15.000
8.900
34.500
26.800
25.000
16.300
24.100
23.800
36.800
38.000
36.200
34.500
29.000
1.000
3.000
5.000
7.500
18.000
55.000
50.000
0.098
4052568238131
1796626 DADL-EC-Q11-50
1796626
DADL-EC-Q11-50
17.250
5.000
14.000
M8
19.000
9.500
18.500
10.900
43.500
33.000
27.000
20.400
29.500
29.000
43.250
45.000
42.500
40.000
34.000
1.000
3.000
6.000
8.500
18.000
58.000
50.000
0.140
4052568248482
1941355 DADL-EC-Q11-63
1941355
DADL-EC-Q11-63
21.000
7.000
17.000
M10
21.000
10.500
25.000
13.900
47.500
35.900
27.000
20.400
31.500
31.000
52.000
55.000
51.300
49.000
41.000
1.000
3.000
8.000
10.500
19.000
52.000
50.000
0.220
4052568250157
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表