magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
DPA-MA-SET - 压力表组件
Festo
产品 (A - Z)
D
DPA
Powered by
CAD模型選擇
{festo/parts/d/dpa/dpa_ma_asmtab.prj},{NB=526096 DPA-63-10-MA-SET},{TNR=526096},{TYP=DPA-63-10-MA-SET},{VERS=1.000},{GR=1.000},{MA=2.000},{D1=39.000},{H1=65.000},{L6=159.000},{CNSMASSEXACT=0.250},{GTIN=4052568083496}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
[mm]
H1
[mm]
L6
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
540781 DPA-40-10-MA-SET
540781
DPA-40-10-MA-SET
0.000
0.000
0.000
0.016
4052568016067
540782 DPA-40-16-MA-SET
540782
DPA-40-16-MA-SET
0.000
0.000
0.000
0.016
4052568090531
526096 DPA-63-10-MA-SET
526096
DPA-63-10-MA-SET
39.000
65.000
159.000
0.250
4052568083496
526097 DPA-63-16-MA-SET
526097
DPA-63-16-MA-SET
39.000
65.000
159.000
0.250
4052568083502
526098 DPA-100-10-MA-SET
526098
DPA-100-10-MA-SET
39.000
75.000
173.000
0.305
4052568005207
526099 DPA-100-16-MA-SET
526099
DPA-100-16-MA-SET
39.000
82.500
173.000
0.305
4052568083519
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表