magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
EMML - 紧凑型气缸
Festo
产品 (A - Z)
E
EMML
Powered by
CAD模型選擇
{festo/parts/e/emml/emml_asmtab.prj},{NB=158647 EMML-20-5-P-A---(0)},{TNR=158647},{TYP=EMML},{INFO=2021-06-30},{KDM=20},{VAR=-},{STDX=standard},{HUB=5},{SHUB=5},{HUBST=0},{AM=20},{B3=15},{BG=7.5},{D1=16.0},{D2=21.0},{D5=5.5},{D6=10.0},{E=26},{EE=M5},{H2=24},{H3=16},{H4=19.5},{H5=29.0},{KK=M8},{L1=1.9},{L2=55},{L3=16.0},{L4=68},{L5=13},{L6=4},{MM=8},{PJ=16.8},{PL=25.7},{RT=M5},{T1=8.0},{UO=40},{TO=33},{WH=6},{ZJ=61},{ZM=67},{SW=7},{FORM1=2},{LS=4.000},{EOLDATE=30.06.2021},{GTIN=4052568126100}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2021年6月30日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DPDM - 紧凑型气缸
Festo
13.09.2023
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
活塞直径
[mm]
VAR
Model
ⁿ/ₐ
STDX
Standard / X-stroke
ⁿ/ₐ
AM
[mm]
B3
[mm]
BG
[mm]
D1
[mm]
D2
[mm]
D5
[mm]
D6
[mm]
E
[mm]
EE
气接口
ⁿ/ₐ
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
KK
螺纹
ⁿ/ₐ
L1
[mm]
L2
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
MM
[mm]
PJ
[mm]
PL
[mm]
RT
螺纹
ⁿ/ₐ
T1
[mm]
UO
[mm]
TO
[mm]
ZM
[mm]
SW
扳手开口宽度
[mm]
GTIN
ⁿ/ₐ
158640 EMML-10-5-P-A-S6
158640
EMML
10
S6
x
12
14
5.0
0.0
10.8
3.4
6.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57
9
0
4
12.0
24.0
M3
5.0
25
19
52
0
158637 EMML-10-5-P-A
158637
EMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57
9
0
4
12.0
24.0
M3
5.0
25
19
52
0
4052568126049
158638 EMML-10-10-P-A
158638
EMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57
9
0
4
12.0
24.0
M3
5.0
25
19
52
0
4052568126056
158639 EMML-10-15-P-A
158639
EMML
10
-
standard
12
14
5.0
0.0
10.8
3.4
6.0
15
M3
13
9
11.5
19.5
M4
0.9
48
57
9
0
4
12.0
24.0
M3
5.0
25
19
52
0
4052568126063
158645 EMML-16-5-P-A-S6
158645
EMML
16
S6
x
16
15
6.0
12.9
17.0
4.3
7.5
20
M5
19
13
15.5
24.0
M6
0.9
52
64
12
3
6
16.5
22.0
M4
5.5
32
27
62
5
158642 EMML-16-5-P-A
158642
EMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
20
M5
19
13
15.5
24.0
M6
0.9
52
64
12
3
6
16.5
22.0
M4
5.5
32
27
62
5
4052568126070
158643 EMML-16-10-P-A
158643
EMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
20
M5
19
13
15.5
24.0
M6
0.9
52
64
12
3
6
16.5
22.0
M4
5.5
32
27
62
5
4052568126087
158644 EMML-16-15-P-A
158644
EMML
16
-
standard
16
15
6.0
12.9
17.0
4.3
7.5
20
M5
19
13
15.5
24.0
M6
0.9
52
64
12
3
6
16.5
22.0
M4
5.5
32
27
62
5
4052568126094
158650 EMML-20-5-P-A-S6
158650
EMML
20
S6
x
20
15
7.5
16.0
21.0
5.5
10.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68
13
4
8
16.8
25.7
M5
8.0
40
33
67
7
158647 EMML-20-5-P-A
158647
EMML
20
-
standard
20
15
7.5
16.0
21.0
5.5
10.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68
13
4
8
16.8
25.7
M5
8.0
40
33
67
7
4052568126100
158648 EMML-20-10-P-A
158648
EMML
20
-
standard
20
15
7.5
16.0
21.0
5.5
10.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68
13
4
8
16.8
25.7
M5
8.0
40
33
67
7
4052568126117
158649 EMML-20-15-P-A
158649
EMML
20
-
standard
20
15
7.5
16.0
21.0
5.5
10.0
26
M5
24
16
19.5
29.0
M8
1.9
55
68
13
4
8
16.8
25.7
M5
8.0
40
33
67
7
4052568126124
158655 EMML-25-5-P-A-S6
158655
EMML
25
S6
x
22
18
7.5
20.0
26.0
5.5
10.0
32
M5
30
20
24.5
36.0
M10x1.25
1.9
58
72
14
5
10
18.5
24.7
M5
9.0
50
41
72
9
158652 EMML-25-5-P-A
158652
EMML
25
-
standard
22
18
7.5
20.0
26.0
5.5
10.0
32
M5
30
20
24.5
36.0
M10x1.25
1.9
58
72
14
5
10
18.5
24.7
M5
9.0
50
41
72
9
4052568126131
158653 EMML-25-10-P-A
158653
EMML
25
-
standard
22
18
7.5
20.0
26.0
5.5
10.0
32
M5
30
20
24.5
36.0
M10x1.25
1.9
58
72
14
5
10
18.5
24.7
M5
9.0
50
41
72
9
4052568126148
158654 EMML-25-15-P-A
158654
EMML
25
-
standard
22
18
7.5
20.0
26.0
5.5
10.0
32
M5
30
20
24.5
36.0
M10x1.25
1.9
58
72
14
5
10
18.5
24.7
M5
9.0
50
41
72
9
4052568126155
158660 EMML-32-5-P-A-S6
158660
EMML
32
S6
x
22
20
9.0
26.0
33.0
6.6
11.0
40
G1/8
40
24
30.5
45.0
M10x1.25
1.9
62
77
15
6
12
19.0
26.0
M6
11.5
62
52
78
10
158657 EMML-32-5-P-A
158657
EMML
32
-
standard
22
20
9.0
26.0
33.0
6.6
11.0
40
G1/8
40
24
30.5
45.0
M10x1.25
1.9
62
77
15
6
12
19.0
26.0
M6
11.5
62
52
78
10
4052568126162
158658 EMML-32-10-P-A
158658
EMML
32
-
standard
22
20
9.0
26.0
33.0
6.6
11.0
40
G1/8
40
24
30.5
45.0
M10x1.25
1.9
62
77
15
6
12
19.0
26.0
M6
11.5
62
52
78
10
4052568126179
158659 EMML-32-15-P-A
158659
EMML
32
-
standard
22
20
9.0
26.0
33.0
6.6
11.0
40
G1/8
40
24
30.5
45.0
M10x1.25
1.9
62
77
15
6
12
19.0
26.0
M6
11.5
62
52
78
10
4052568126186
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表