magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
GBS - 轴销
Festo
产品 (A - Z)
G
GBS
Powered by
CAD模型選擇
{festo/parts/g/gbs/gbs.prj},{NB=9237 GBS-40},{TNR=9237},{TYP=GBS-40},{D1=12.000},{L1=18.500},{L2=9.000},{L3=5.000},{SW=6.000},{M=M10x1},{MNDR=10.000},{P=1.000},{CNSMASSEXACT=0.0240},{GTIN=4052568020491}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
直径
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
SW
扳手开口宽度
[mm]
M
螺纹
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
9236 GBS-32
9236
GBS-32
10.000
14.500
6.500
4.000
5.000
M8x1
0.0130
4052568020484
9237 GBS-40
9237
GBS-40
12.000
18.500
9.000
5.000
6.000
M10x1
0.0240
4052568020491
9238 GBS-50
9238
GBS-50
14.000
23.000
12.000
5.000
6.000
M12x1.5
0.0430
4052568020507
9239 GBS-63
9239
GBS-63
16.000
29.000
16.000
6.000
8.000
M14x1.5
0.0710
4052568020514
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表