magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
HGWC - 摆动气爪
Festo
产品 (A - Z)
H
HGWC
Powered by
CAD模型選擇
{festo/parts/h/hgwc/hgwc_asmtab.prj},{NB=565137 HGWC-16-15-A---(0)},{TNR=565137},{KDM=16.000},{L1=33.000},{L2=30.000},{L3=9.000},{L4=15.000},{L5=24.000},{L6=24.000},{L7=51.000},{L8=40.000},{L9=40.000},{H1=54.200},{H2=26.200},{H3=21.200},{H4=8.200},{H5=10.700},{H6=3.800},{H7=2.700},{H8=1.800},{H9=1.200},{H10=21.000},{H11=15.700},{H12=44.700},{B1=70.000},{B2=63.000},{B3=16.000},{B4=30.000},{B5=9.000},{B6=14.000},{B7=3.000},{B8=0.300},{B9=5.500},{D1=5.800},{D2=3.200},{D3=7.000},{D4=7.400},{D5=9.000},{D6=7.000},{D7=12.000},{T1=5.000},{T2=1.600},{T3=7.000},{W1=15.000},{W2=1.000},{W3=90.000},{CNSMASSEXACT=0.350},{TYP=HGWC-16-15-A},{INFO=2019-03-31},{GEW1=M5},{GEW2=M4},{GEW3=M5},{PPATH=assemblies/hgwc_asmtpl.prj},{ROT=0}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2019年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
DHWS - 摆动气爪
Festo
22.08.2023
1
2
3
4
5
6
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
KDM
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
L4
[mm]
L5
[mm]
L6
[mm]
L7
[mm]
L8
[mm]
L9
[mm]
H1
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
H8
[mm]
H9
[mm]
H10
[mm]
H11
[mm]
H12
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
GEW1
[mm]
GEW2
[mm]
GEW3
[mm]
D1
[mm]
D2
[mm]
D3
[mm]
D4
[mm]
D5
[mm]
D6
[mm]
D7
[mm]
T1
[mm]
T2
[mm]
T3
[mm]
W1
[°]
W2
[°]
W3
[°]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
565135 HGWC-12-15-A---(0)
565135
HGWC-12-15-A
12.000
27.500
25.500
6.000
12.000
20.000
20.000
42.000
33.000
33.000
43.200
20.700
18.200
6.900
9.200
3.100
2.200
1.700
1.300
17.000
12.500
35.200
57.000
52.000
12.000
23.000
7.500
11.000
1.700
0.500
4.000
M5
M3
M4
4.800
2.600
5.000
5.600
7.000
7.000
12.000
4.500
1.300
6.000
15.000
1.000
90.000
0.200
4052568212186
565141 HGWC-12-40-A---(0)
565141
HGWC-12-40-A
12.000
27.500
25.500
6.000
12.000
20.000
20.000
42.000
33.000
33.000
43.200
20.700
18.200
6.900
9.200
3.100
2.200
1.700
1.300
17.000
12.500
35.200
57.000
52.000
12.000
23.000
7.500
11.000
1.700
0.500
4.000
M5
M3
M4
4.800
2.600
5.000
5.600
7.000
7.000
12.000
4.500
1.300
6.000
40.000
1.000
90.000
0.200
4052568212216
565137 HGWC-16-15-A---(0)
565137
HGWC-16-15-A
16.000
33.000
30.000
9.000
15.000
24.000
24.000
51.000
40.000
40.000
54.200
26.200
21.200
8.200
10.700
3.800
2.700
1.800
1.200
21.000
15.700
44.700
70.000
63.000
16.000
30.000
9.000
14.000
3.000
0.300
5.500
M5
M4
M5
5.800
3.200
7.000
7.400
9.000
7.000
12.000
5.000
1.600
7.000
15.000
1.000
90.000
0.350
4052568212193
565143 HGWC-16-40-A---(0)
565143
HGWC-16-40-A
16.000
33.000
30.000
9.000
15.000
24.000
24.000
51.000
40.000
40.000
54.200
26.200
21.200
8.200
10.700
3.800
2.700
1.800
1.200
21.000
15.700
44.700
70.000
63.000
16.000
30.000
9.000
14.000
3.000
0.300
5.500
M5
M4
M5
5.800
3.200
7.000
7.400
9.000
7.000
12.000
5.000
1.600
7.000
40.000
1.000
90.000
0.350
4052568212223
565139 HGWC-20-15-A---(0)
565139
HGWC-20-15-A
20.000
45.000
38.000
12.000
21.000
33.000
33.000
65.000
50.000
50.000
68.200
32.700
26.950
10.200
13.700
5.200
3.200
2.300
1.700
26.500
19.500
55.700
86.000
79.000
20.000
38.000
12.000
18.000
3.500
0.500
6.000
M5
M5
M6
8.100
4.400
9.000
9.000
9.000
9.000
12.000
5.000
2.100
9.000
15.000
1.000
90.000
0.700
4052568212209
565145 HGWC-20-40-A---(0)
565145
HGWC-20-40-A
20.000
45.000
38.000
12.000
21.000
33.000
33.000
65.000
50.000
50.000
68.200
32.700
26.950
10.200
13.700
5.200
3.200
2.300
1.700
26.500
19.500
55.700
86.000
79.000
20.000
38.000
12.000
18.000
3.500
0.500
6.000
M5
M5
M6
8.100
4.400
9.000
9.000
9.000
9.000
12.000
5.000
2.100
9.000
40.000
1.000
90.000
0.700
4052568212230
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表