magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KPE - 夹紧单元
Festo
产品 (A - Z)
K
KPE
Powered by
CAD模型選擇
{festo/parts/k/kpe/kpe.prj},{NB=178465 KPE-10},{TNR=178465},{TYP=KPE-10},{VERS=2.000},{B1=36.000},{B2=27.000},{B3=20.000},{D1=10.000},{D2=4.200},{D3=20.000},{D4=M5},{D4P=5.000},{KDRD4=4.134},{D5=M5},{D5P=5.000},{KDRD5=4.134},{D6=4.200},{D7=22.000},{D8=0.000},{E1=M5},{E1P=5.000},{KDRE1=4.134},{H1=62.500},{H2=18.000},{H3=27.000},{L1=62.000},{L2=12.000},{L3=38.000},{L4=20.000},{T1=10.000},{T2=11.000},{CNSMASSEXACT=0.260},{GTIN=4052568144296}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
B1
宽度
[mm]
B2
宽度
[mm]
B3
宽度
[mm]
D1
直径
[mm]
D2
直径
[mm]
D3
直径
[mm]
D4
螺纹
[mm]
D5
螺纹
[mm]
D6
直径
[mm]
D7
直径
[mm]
D8
直径
[mm]
E1
螺纹
ⁿ/ₐ
H1
高度
[mm]
H2
高度
[mm]
H3
高度
[mm]
L1
长度
[mm]
L2
长度
[mm]
L3
长度
[mm]
L4
长度
[mm]
T1
深度
[mm]
T2
深度
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
178462 KPE-4
178462
KPE-4
27.000
19.500
12.000
4.000
0.000
12.000
M4
M5
4.200
12.000
4.500
M5
34.500
13.500
19.500
33.000
7.500
18.000
0.000
9.000
11.000
0.100
4052568144265
178463 KPE-6
178463
KPE-6
32.000
24.000
16.000
6.000
0.000
16.000
M4
M5
4.200
16.000
4.500
M5
41.000
16.000
24.000
45.000
10.000
25.000
0.000
9.000
11.000
0.150
4052568144272
178464 KPE-8
178464
KPE-8
36.000
27.000
20.000
8.000
4.200
20.000
M5
M5
4.200
22.000
0.000
M5
62.500
18.000
27.000
58.000
10.000
38.000
20.000
10.000
11.000
0.240
4052568144289
178465 KPE-10
178465
KPE-10
36.000
27.000
20.000
10.000
4.200
20.000
M5
M5
4.200
22.000
0.000
M5
62.500
18.000
27.000
62.000
12.000
38.000
20.000
10.000
11.000
0.260
4052568144296
178466 KPE-12
178466
KPE-12
40.000
28.000
20.000
12.000
5.200
20.000
M6
M6
5.200
28.000
0.000
M5
64.500
20.000
28.000
65.000
11.000
43.000
22.000
12.000
12.000
0.270
4052568014353
178467 KPE-16
178467
KPE-16
45.000
32.500
25.000
16.000
5.200
24.000
M6
M6
5.200
32.000
0.000
G1/8
83.500
22.500
32.500
69.000
12.500
44.000
22.000
12.000
12.000
0.410
4052568004910
178468 KPE-20
178468
KPE-20
65.000
50.000
38.000
20.000
6.500
38.000
M8
M8
6.500
45.000
0.000
G1/8
118.000
32.500
50.000
83.000
12.500
58.000
30.000
16.000
16.000
0.930
4052568014360
178469 KPE-25
178469
KPE-25
88.000
65.000
50.000
25.000
8.500
48.000
M10
M10
8.500
55.000
0.000
G1/8
163.000
44.000
65.000
100.000
15.000
70.000
34.000
20.000
20.000
2.000
4052568004927
178470 KPE-32
178470
KPE-32
118.000
90.000
70.000
32.000
10.300
65.000
M12
M12
10.300
60.000
0.000
G1/8
199.000
59.000
90.000
154.000
25.000
104.000
60.000
24.000
24.000
4.600
4052568144302
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
Loading ...
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表