magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KSV6 - 联轴器
Festo
产品 (A - Z)
K
KSV6
Powered by
CAD模型選擇
{festo/parts/k/ksv6/ksv6.prj},{NB=152507 KSV6-12},{TNR=152507},{TYP=KSV6-12},{VERS=2},{D=52.000},{D1=4.500},{D2=M 60x1,5},{D3=65.000},{D4=63.000},{L=82.000},{CNSMASSEXACT=0.000},{GTIN=4052568070137}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
[mm]
D1
[mm]
D2
螺纹
ⁿ/ₐ
D3
[mm]
D4
[mm]
L
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
152506 KSV6-7
152506
KSV6-7
40.000
4.500
M 45x1,5
50.000
50.000
77.000
0.000
4052568070120
152507 KSV6-12
152507
KSV6-12
52.000
4.500
M 60x1,5
65.000
63.000
82.000
0.000
4052568070137
152508 KSV6-22
152508
KSV6-22
70.000
6.600
M 80x1,5
88.000
80.000
87.000
0.000
4052568070144
117945 KSV6-PK-6
117945
KSV6-PK-6
0.000
0.000
0.000
0.000
0.000
0.000
0.008
4052568023515
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表