magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
KYP - 液压缓冲器支架
Festo
产品 (A - Z)
K
KYP
Powered by
CAD模型選擇
{festo/parts/k/kyp/kyp_asmtab.prj},{NB=158908 KYP-25},{TNR=158908},{TYP=KYP},{INFO=},{KDM=25},{B1=6.000},{B2=69.500},{B3=19.000},{D1=M16x1},{D1N=16.000},{D2=M5},{D2N=5.000},{BZ=45.000},{B4=19.500},{B5=8.000},{B6=11.000},{B7=1.000},{B8=1.500},{B9=3.500},{B10=4.000},{B11=1.500},{H2=29.000},{H3=12.000},{H4=24.500},{H5=4.500},{H6=3.000},{H7=12.000},{P1=7.000},{P2=3.000},{P3=4.000},{P4=7.000},{L1=12.000},{R=8.000},{DIN913D=5.000},{DIN913L=50.000},{DIN912D=0.000},{DIN912L=0.000},{DIN7991D=4.000},{DIN7991L=16.000},{HUELSE=345274},{DIN934P=0.800},{PPATH=assemblies/kyp_asmtpl.prj},{EOLDATE=},{CNSMASSEXACT=0.095},{GTIN=4052568071424}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
[mm]
KDM
[mm]
B1
[mm]
B2
[mm]
B3
[mm]
D1
[mm]
D2
[mm]
BZ
[mm]
B4
[mm]
B5
[mm]
B6
[mm]
B7
[mm]
B8
[mm]
B9
[mm]
B10
[mm]
B11
[mm]
H2
[mm]
H3
[mm]
H4
[mm]
H5
[mm]
H6
[mm]
H7
[mm]
P1
[mm]
P2
[mm]
P3
[mm]
P4
[mm]
L1
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
158905 KYP-8
158905
KYP
8
3.000
31.500
8.000
M8x1
M3
20.500
9.500
4.000
6.000
0.400
1.000
2.300
2.400
0.800
19.000
7.000
16.200
2.800
2.000
9.000
5.500
1.500
1.500
6.000
7.000
0.037
4052568071394
158906 KYP-12
158906
KYP
12
3.000
37.000
11.000
M8x1
M4
25.000
9.500
4.000
7.000
0.400
1.000
2.300
3.400
0.800
22.000
8.000
19.200
2.800
2.000
12.000
6.000
1.500
1.500
9.000
7.000
0.045
4052568071400
158907 KYP-18
158907
KYP
18
4.500
50.500
14.000
M12x1
M4
34.000
12.800
8.000
9.500
1.000
1.500
3.500
4.000
1.500
28.500
11.000
24.000
4.500
3.000
14.000
7.000
2.000
2.000
10.000
9.500
0.063
4052568071417
158908 KYP-25
158908
KYP
25
6.000
69.500
19.000
M16x1
M5
45.000
19.500
8.000
11.000
1.000
1.500
3.500
4.000
1.500
29.000
12.000
24.500
4.500
3.000
12.000
7.000
3.000
4.000
7.000
12.000
0.095
4052568071424
158909 KYP-32
158909
KYP
32
8.000
80.000
25.000
M16x1
M5
54.000
19.000
4.000
14.500
1.000
3.500
3.500
5.500
1.500
31.000
12.000
24.500
6.500
3.000
12.000
7.000
4.000
4.000
7.000
12.000
0.130
4052568126490
158910 KYP-40
158910
KYP
40
8.000
102.000
32.000
M22x1,5
M5
64.000
31.500
4.000
15.000
1.000
3.250
6.000
5.000
2.500
37.000
16.000
29.000
8.000
3.000
16.000
12.000
4.000
4.000
7.000
16.000
0.209
4052568126506
158911 KYP-50
158911
KYP
50
10.000
124.000
35.000
M22x1,5
M8
90.000
26.000
5.000
17.500
1.000
4.250
6.000
6.000
2.500
44.000
16.000
35.000
9.000
4.000
19.000
10.000
4.000
4.000
10.000
16.000
0.336
4052568126513
158912 KYP-63
158912
KYP
63
11.500
152.500
44.000
M26x1,5
M10
106.000
38.000
6.000
21.000
1.000
7.250
9.500
7.000
3.500
58.000
22.000
43.000
15.000
4.000
26.500
20.000
4.000
4.000
15.000
20.000
0.608
4052568126520
158913 KYP-80
158913
KYP
80
11.500
179.500
44.000
M26x1,5
M10
130.000
41.000
6.000
21.000
1.000
7.250
9.500
7.000
3.500
63.000
22.000
48.000
15.000
6.000
34.500
20.000
4.000
4.000
26.000
20.500
0.774
4052568126537
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表