magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
LRP - 精密减压阀
Festo
产品 (A - Z)
L
LRP
Powered by
CAD模型選擇
{festo/parts/l/lrp/lrp_asmtab.prj},{NB=549919 LRP-1/4-2,5-EX4---(0)},{TNR=549919},{TYP=LRP-1/4-2,5-EX4},{HUBST=0},{B1=50.000},{B2=38.000},{B3=49.000},{B4=60.000},{B5=2.000},{B6=2.000},{G=G 1/4},{H1=111.000},{H2=16.000},{H3=43.000},{H4=15.000},{H5=21.000},{D1=31.000},{D2=22.000},{D3=40.800},{D4=40.000},{D5=5.600},{L1=50.000},{M=M 36 x 1,5},{M1=36.000},{G1=13.157},{G2=9.728},{P=1.500},{G1A=11.000},{G2A=8.000},{PPATH=assemblies/lrp_asmtpl.prj},{EX4=1},{CNSMASSEXACT=0.315},{HUBSTMAX=3.0},{GTIN=4052568191610}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
11
12
13
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
159500 LRP-1/4-0,7
159500
LRP-1/4-0,7
0.310
4052568011734
162834 LRP-1/4-2,5
162834
LRP-1/4-2,5
0.310
4052568012762
159501 LRP-1/4-4
159501
LRP-1/4-4
0.310
4052568006303
159502 LRP-1/4-10
159502
LRP-1/4-10
0.310
4052568011741
549918 LRP-1/4-0,7-EX4
549918
LRP-1/4-0,7-EX4
0.315
4052568191603
549919 LRP-1/4-2,5-EX4
549919
LRP-1/4-2,5-EX4
0.315
4052568191610
549920 LRP-1/4-4-EX4
549920
LRP-1/4-4-EX4
0.315
4052568191627
549921 LRP-1/4-10-EX4
549921
LRP-1/4-10-EX4
0.315
4052568191634
2416371 LRP-1/8-6
2416371
LRP-1/8-6
0.200
4052568264963
2418761 LRP-7.0-6
2418761
LRP-7.0-6
0.200
4052568264987
8196140 LRP-1/4-0,7-F1A
8196140
LRP-1/4-0,7-F1A
0.310
4052568636968
8196141 LRP-1/4-2,5-F1A
8196141
LRP-1/4-2,5-F1A
0.310
4052568636975
8196142 LRP-1/4-10-F1A
8196142
LRP-1/4-10-F1A
0.310
4052568636982
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表