magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPFC-DS - 双螺纹接头
Festo
产品 (A - Z)
N
NPFC
Powered by
CAD模型選擇
{festo/parts/n/npfc/npfc_ds_asmtab.prj},{NB=8142587 NPFC-DS-G14-G12-M},{TNR=8142587},{TYP=NPFC-DS-G14-G12-M},{T1=G1/4},{T2=G1/2},{A1=8.000},{A2=10.000},{B=23.500},{D=8.000},{SW=24.000},{DR1=G1/4},{DR2=G1/2},{CNSMASSEXACT=0.03440},{GTIN=4052568568207}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
10
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
T1
螺纹
ⁿ/ₐ
T2
螺纹
ⁿ/ₐ
A1
[mm]
A2
[mm]
B
[mm]
D
[mm]
SW
[mm]
DR1
螺纹
ⁿ/ₐ
DR2
螺纹
ⁿ/ₐ
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
8142583 NPFC-DS-G18-G18-M
8142583
NPFC-DS-G18-G18-M
G1/8
G1/8
6.000
6.000
16.500
5.500
14.000
G1/8
G1/8
0.00994
4052568567767
8142584 NPFC-DS-G18-G14-M
8142584
NPFC-DS-G18-G14-M
G1/8
G1/4
6.000
8.000
19.000
5.500
17.000
G1/8
G1/4
0.01623
4052568567774
8142585 NPFC-DS-G14-G14-M
8142585
NPFC-DS-G14-G14-M
G1/4
G1/4
8.000
8.000
21.000
8.000
17.000
G1/4
G1/4
0.01782
4052568567781
8142586 NPFC-DS-G14-G38-M
8142586
NPFC-DS-G14-G38-M
G1/4
G3/8
8.000
9.000
22.000
8.000
19.000
G1/4
G3/8
0.02313
4052568567798
8142587 NPFC-DS-G14-G12-M
8142587
NPFC-DS-G14-G12-M
G1/4
G1/2
8.000
10.000
23.500
8.000
24.000
G1/4
G1/2
0.03440
4052568568207
8142588 NPFC-DS-G38-G38-M
8142588
NPFC-DS-G38-G38-M
G3/8
G3/8
9.000
9.000
23.000
1.000
19.000
G3/8
G3/8
0.02484
4052568568214
8142589 NPFC-DS-G38-G12-M
8142589
NPFC-DS-G38-G12-M
G3/8
G1/2
9.000
10.000
24.500
1.000
24.000
G3/8
G1/2
0.03636
4052568568221
8142590 NPFC-DS-G12-G12-M
8142590
NPFC-DS-G12-G12-M
G1/2
G1/2
10.000
10.000
25.500
15.000
24.000
G1/2
G1/2
0.03723
4052568568238
8142591 NPFC-DS-M5-G18-M
8142591
NPFC-DS-M5-G18-M
M5
G1/8
4.000
4.000
11.500
2.500
8.000
M5
G1/8
0.00896
4052568568245
8142592 NPFC-DS-M5-M5-M
8142592
NPFC-DS-M5-M5-M
M5
M5
4.000
6.000
14.500
2.500
14.000
M5
M5
0.00255
4052568568252
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表