magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-D-S-FD - 快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_d_s_fd.prj},{NB=133135 NPQP-D-Q6-S8-FD-P10},{TNR=133135},{TYP=NPQP-D-Q6-S8-FD-P10},{D1=6.000},{D2=8.000},{B=40.900},{C=17.100},{E=23.300},{P=12.500},{Z=11.800},{NENN=3.800},{CNSMASSEXACT=0.0032},{D=6.000},{L13=4.750},{D10=11.500},{L11=3.800},{D6=11.100},{L15=2.850},{L17=1.800},{R3=0.200},{L9=3.000},{W3=3.000},{D12=8.100},{L7=13.300},{L5=2.000},{D7=9.000},{GTIN=4052568030155}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
D2
气接口 2
[mm]
B
[mm]
C
[mm]
E
[mm]
P
[mm]
Z
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
133133 NPQP-D-Q4-S6-FD-P1...
133133
NPQP-D-Q4-S6-FD-P10
4.000
6.000
37.800
15.000
22.300
10.000
9.900
2.500
0.0024
4052568030131
133134 NPQP-D-Q4-S8-FD-P1...
133134
NPQP-D-Q4-S8-FD-P10
4.000
8.000
40.300
15.000
23.300
12.500
9.900
2.400
0.0030
4052568030148
133135 NPQP-D-Q6-S8-FD-P1...
133135
NPQP-D-Q6-S8-FD-P10
6.000
8.000
40.900
17.100
23.300
12.500
11.800
3.800
0.0032
4052568030155
133136 NPQP-D-Q6-S10-FD-P...
133136
NPQP-D-Q6-S10-FD-P10
6.000
10.000
43.900
17.100
28.300
12.500
11.800
3.800
0.0036
4052568030162
133137 NPQP-D-Q8-S10-FD-P...
133137
NPQP-D-Q8-S10-FD-P10
8.000
10.000
43.700
18.100
24.800
14.500
13.800
5.400
0.0047
4052568030179
133138 NPQP-D-Q8-S12-FD-P...
133138
NPQP-D-Q8-S12-FD-P10
8.000
12.000
49.700
18.100
33.500
14.500
13.800
5.400
0.0054
4052568030186
133139 NPQP-D-Q10-S12-FD-...
133139
NPQP-D-Q10-S12-FD-P10
10.000
12.000
50.200
20.400
28.800
17.500
16.800
6.300
0.0079
4052568030193
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表