magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
NPQP-Y - Y型快插接头
Festo
产品 (A - Z)
N
NPQP
Powered by
CAD模型選擇
{festo/parts/n/npqp/npqp_y.prj},{NB=132578 NPQP-Y-Q8-Q6},{TNR=132578},{TYP=NPQP-Y-Q8-Q6},{INFO=2014-03-31},{D1=8.000},{D2=6.000},{B=42.600},{C1=18.100},{C2=17.100},{F=17.400},{D3=3.400},{J=14.000},{T=14.500},{P1=15.000},{P2=14.500},{Z1=13.800},{Z2=11.800},{NENN=3.600},{CNSMASSEXACT=0.0115},{D=6.000},{Z=0.000},{L13=4.750},{D10=11.500},{L11=3.800},{D6=11.100},{L15=2.850},{L17=1.800},{R3=0.200},{L9=3.000},{W3=3.000},{D12=9.800},{L7=15.500},{D7=10.500},{H1=1.500},{W4=4.000},{DELTA=0.700},{D9=14.000},{L10=3.800},{L14=2.800},{L16=2.000},{D5=13.600},{L12=4.700},{EOLDATE=31.03.2014}
過濾設置
運行過濾
刪除篩檢程式
取消
Discontinued product
Product discontinued since 2014年3月31日. Please do not use for new projects.
Alternative part(s)
Should a replacement part be used?
NPQP-Y-FD - Y型快插接头
Festo
26.09.2023
1
2
3
4
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D1
气接口 1
[mm]
D2
气接口 2
[mm]
B
[mm]
C1
[mm]
C2
[mm]
F
[mm]
D3
[mm]
J
[mm]
T
[mm]
P1
[mm]
P2
[mm]
Z1
[mm]
Z2
[mm]
NENN
额定尺寸
[mm]
CNSMASSEXACT
重量
[kg]
132577 NPQP-Y-Q6-Q4
132577
NPQP-Y-Q6-Q4
6.000
4.000
37.400
17.100
15.000
15.300
3.400
12.000
13.500
13.000
12.500
11.800
9.900
2.300
0.0085
132578 NPQP-Y-Q8-Q6
132578
NPQP-Y-Q8-Q6
8.000
6.000
42.600
18.100
17.100
17.400
3.400
14.000
14.500
15.000
14.500
13.800
11.800
3.600
0.0115
132579 NPQP-Y-Q10-Q8
132579
NPQP-Y-Q10-Q8
10.000
8.000
48.300
20.900
18.200
19.200
4.500
18.000
18.000
18.000
18.000
16.800
13.800
4.700
0.0185
132580 NPQP-Y-Q12-Q10
132580
NPQP-Y-Q12-Q10
12.000
10.000
55.000
23.600
20.400
22.200
4.200
20.000
21.000
21.500
21.000
19.800
16.800
5.900
0.0285
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表