magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
PPS - 螺旋型塑料气管
Festo
产品 (A - Z)
P
PPS
Powered by
CAD模型選擇
{festo/parts/p/pps/pps.prj},{NB=19797 PPS-6-15-1/4-BL},{TNR=19797},{TYP=PPS-6-15-1/4-BL},{INFO=},{DA=7.950},{DI=6.350},{DW=75.000},{AW=90},{AL=15000},{BL=800},{CNSMASSEXACT=0.500},{VER=1.000},{COLOR=0.00,0.57,0.86,0.00},{EOLDATE=},{GTIN=4052568009496}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
DA
气管外径
[mm]
DI
Tube inner diameter
[mm]
DW
Coil diameter
[mm]
AW
Number of windings
ⁿ/ₐ
AL
Working length
[mm]
BL
Block length
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
19798 PPS-4-7,5-1/4-BL
19798
PPS-4-7,5-1/4-BL
6.360
4.760
75.000
46
7500
340
0.249
4052568067304
19799 PPS-4-15-1/4-BL
19799
PPS-4-15-1/4-BL
6.360
4.760
75.000
94
15000
670
0.367
4052568113513
19796 PPS-6-7,5-1/4-BL
19796
PPS-6-7,5-1/4-BL
7.950
6.350
75.000
45
7500
430
0.298
4052568113506
19797 PPS-6-15-1/4-BL
19797
PPS-6-15-1/4-BL
7.950
6.350
75.000
90
15000
800
0.500
4052568009496
165871 PPS-4-7,5-1/4-CT-B...
165871
PPS-4-7,5-1/4-CT-BL
6.360
4.760
75.000
46
7500
340
0.191
165870 PPS-4-15-1/4-CT-BL
165870
PPS-4-15-1/4-CT-BL
6.360
4.760
75.000
94
15000
670
0.350
165873 PPS-6-7,5-1/4-CT-B...
165873
PPS-6-7,5-1/4-CT-BL
7.950
6.350
75.000
45
7500
430
0.260
165872 PPS-6-15-1/4-CT-BL
165872
PPS-6-15-1/4-CT-BL
7.950
6.350
75.000
90
15000
800
0.472
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表