magyar
italiano
日本語
한국어
polski
português
русский
slovenčina
slovenščina
Türkçe
中文
中文
QA認證資訊
目錄: Festo
Created: 04.02.2021
產品目錄的特殊屬性:
利用CADENAS质量管理工具 PARTproject QA进行集中管理
Electronic test run was passed (CAD compatibility assured)
只包含唯一性 -> 完整的ERP-匹配性
English as original or default language
20 most important modeling rules were followed
ERP Mappings for PARTupdate available
Weight information included
根据CADENAS设计手册进行建模 (CDM)
包含产品选择助理/配置
Calculator included
定义运动 / 几何依赖关系
Vendor locations included
Coloured parts
Materials included
Consistent variable names
包含全寿命信息
Definition of NOCUT Parts included
Assembling conditions / informations included
Following Classifications are included:
eCl@ss 5.0, 5.1, 6.0, 6.0, 6.1, 6.2, 7.0, 7.1, 8.1, 9.0, 10.01, 10.1
支持以下语言:
german, english, italian, french, spanish, portuguese, slovak, hungarian, slovenian, russian, japanese, korean, chinese, polish, turkish
Festo
QSLV-G-..-I - L型快插式螺纹接头
Festo
产品 (A - Z)
Q
QSLV
Powered by
CAD模型選擇
{festo/parts/q/qslv/qslv_i_g.prj},{NB=186151 QSLV-G1/4-8-I},{TNR=186151},{TYP=QSLV-G1/4-8-I},{D=G1/4},{D1=8.000},{B=17.900},{D2=14.000},{H=26.500},{H1=5.600},{H2=13.000},{L=26.700},{S=8.000},{NENN=4.000},{CNSMASSEXACT=0.02500},{L2=9.900},{K1=17.000},{K3=17.000},{H3=1.500},{C=18.100},{Z=13.800},{NDR=13.157},{KDR=11.445},{D10=12.800},{D12=9.800},{D6=12.400},{D7=10.500},{GH=1.500},{L11=3.800},{L13=4.750},{L15=2.850},{L17=1.800},{L5=1.800},{L7=14.200},{L9=3.000},{R3=0.200},{W3=3.000},{HHEX=5.000},{GTIN=4052568039554}
過濾設置
運行過濾
刪除篩檢程式
取消
1
2
3
4
5
6
7
8
9
LINA
明細表
TNR
产品代号
ⁿ/ₐ
TYP
型号
ⁿ/ₐ
D
螺纹
ⁿ/ₐ
D1
气管外径
[mm]
B
[mm]
D2
[mm]
H
[mm]
H1
[mm]
H2
ⁿ/ₐ
L
[mm]
S
扳手开口宽度
[mm]
NENN
[mm]
CNSMASSEXACT
重量
[kg]
GTIN
ⁿ/ₐ
186148 QSLV-G1/8-6-I
186148
QSLV-G1/8-6-I
G1/8
6.000
14.300
13.000
23.000
5.100
11.500
23.700
5.000
3.000
0.01500
4052568039523
186150 QSLV-G1/8-8-I
186150
QSLV-G1/8-8-I
G1/8
8.000
17.900
14.000
26.000
5.100
12.000
26.700
8.000
4.200
0.02200
4052568039547
186149 QSLV-G1/4-6-I
186149
QSLV-G1/4-6-I
G1/4
6.000
14.300
13.000
23.500
5.600
12.500
23.700
5.000
3.100
0.01900
4052568039530
186151 QSLV-G1/4-8-I
186151
QSLV-G1/4-8-I
G1/4
8.000
17.900
14.000
26.500
5.600
13.000
26.700
8.000
4.000
0.02500
4052568039554
186153 QSLV-G1/4-10-I
186153
QSLV-G1/4-10-I
G1/4
10.000
21.300
18.000
30.500
5.600
14.500
30.700
10.000
5.400
0.03800
4052568039578
186152 QSLV-G3/8-8-I
186152
QSLV-G3/8-8-I
G3/8
8.000
17.900
14.000
28.000
6.600
13.500
26.700
8.000
4.200
0.03300
4052568039561
186154 QSLV-G3/8-10-I
186154
QSLV-G3/8-10-I
G3/8
10.000
21.300
18.000
32.000
6.600
15.500
30.700
10.000
5.400
0.04500
4052568039585
186155 QSLV-G3/8-12-I
186155
QSLV-G3/8-12-I
G3/8
12.000
26.300
21.000
36.000
6.600
17.000
36.400
12.000
6.900
0.06500
4052568039592
186156 QSLV-G1/2-12-I
186156
QSLV-G1/2-12-I
G1/2
12.000
26.300
21.000
37.000
7.600
16.500
36.400
12.000
6.400
0.07500
4052568039608
Additional Information
建議
Similar parts
相應設備
Additional Data
Catalog Vendor Locations
No recommendations available.
Previews
3D
尺寸
2D
下載CAD模型
生成CAD模型
生成PDF資料表